Spiral Miter Gears (MMSA·MMSB)
Miter Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| MMSA4-20R | $126.47 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B4 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in84.99 mm |
Internal ID
N/A
6091 |
126.47 |
| MMSB4-20L | $126.29 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B4 | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in84.99 mm |
Internal ID
N/A
6110 |
126.29 |
| MMSB4-20R | $126.29 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B4 | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in84.99 mm |
Internal ID
N/A
6111 |
126.29 |
| MMSA5-20L | $2.08 |
CAD
N/A
|
Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B4 | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.183 in106.25 mm |
Internal ID
N/A
6092 |
2.08 |
| MMSA5-20R | $2.08 |
CAD
N/A
|
Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B4 | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.183 in106.25 mm |
Internal ID
N/A
6093 |
2.08 |
| MMSB5-20L | $217.59 |
CAD
N/A
|
Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B4 | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.183 in106.25 mm |
Internal ID
N/A
6112 |
217.59 |
| MMSB5-20R | $217.59 |
CAD
N/A
|
Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B4 | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.183 in106.25 mm |
Internal ID
N/A
6113 |
217.59 |
| MMSA6-20L | $263.49 |
CAD
N/A
|
Module N/A 6 | No. of Teeth N/A 20 | Shape N/A B4 | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.023 in127.59 mm |
Internal ID
N/A
6094 |
263.49 |
| MMSA6-20R | $263.49 |
CAD
N/A
|
Module N/A 6 | No. of Teeth N/A 20 | Shape N/A B4 | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.023 in127.59 mm |
Internal ID
N/A
6095 |
263.49 |
| MMSB6-20L | $262.40 |
CAD
N/A
|
Module N/A 6 | No. of Teeth N/A 20 | Shape N/A B4 | Bore (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.023 in127.59 mm |
Internal ID
N/A
6114 |
262.4 |
| MMSB6-20R | $262.40 |
CAD
N/A
|
Module N/A 6 | No. of Teeth N/A 20 | Shape N/A B4 | Bore (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.023 in127.59 mm |
Internal ID
N/A
6115 |
262.4 |
| MMSA8-20L | $389.89 |
CAD
N/A
|
Module N/A 8 | No. of Teeth N/A 20 | Shape N/A B7 | Bore (A) N/A 3.150 in80 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.299 in160 mm |
Internal ID
N/A
6096 |
389.89 |
| MMSA8-20R | $389.89 |
CAD
N/A
|
Module N/A 8 | No. of Teeth N/A 20 | Shape N/A B7 | Bore (A) N/A 3.150 in80 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.299 in160 mm |
Internal ID
N/A
6097 |
389.89 |
| MMSA10-20L | $677.88 |
CAD
N/A
|
Module N/A 10 | No. of Teeth N/A 20 | Shape N/A B7 | Bore (A) N/A 3.937 in100 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A |
Internal ID
N/A
6080 |
677.88 |
| MMSA10-20R | $677.88 |
CAD
N/A
|
Module N/A 10 | No. of Teeth N/A 20 | Shape N/A B7 | Bore (A) N/A 3.937 in100 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A |
Internal ID
N/A
6081 |
677.88 |
1 2