Hubbed Rachets (SRTB)
Other Products
Made of aluminum bronze, have excellent wear-resistance. Wide selection is available for this item.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
No. of teeth |
Shape |
Pitch |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SRTB4-40J50 | $205.15 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 40 | Shape N/A T9K | Pitch N/A 12.57 | Bore (A) N/A 1.969 in50 mm |
Internal ID
N/A
11839 |
205.15 |
| SRTB4-50 | $261.00 |
CAD
N/A
|
Bore Type N/A Plain | No. of teeth N/A 50 | Shape N/A T9 | Pitch N/A 12.57 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
11840 |
261 |
| SRTB4-50J22 | $297.67 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T9K | Pitch N/A 12.57 | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
11841 |
297.67 |
| SRTB4-50J25 | $297.67 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T9K | Pitch N/A 12.57 | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
11842 |
297.67 |
| SRTB4-50J28 | $297.67 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T9K | Pitch N/A 12.57 | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
11843 |
297.67 |
| SRTB4-50J30 | $297.67 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T9K | Pitch N/A 12.57 | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
11844 |
297.67 |
| SRTB4-50J32 | $297.67 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T9K | Pitch N/A 12.57 | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
11845 |
297.67 |
| SRTB4-50J35 | $297.67 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T9K | Pitch N/A 12.57 | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
11846 |
297.67 |
| SRTB4-50J40 | $297.67 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T9K | Pitch N/A 12.57 | Bore (A) N/A 1.575 in40 mm |
Internal ID
N/A
11847 |
297.67 |
| SRTB4-50J45 | $297.67 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T9K | Pitch N/A 12.57 | Bore (A) N/A 1.772 in45 mm |
Internal ID
N/A
11848 |
297.67 |
| SRTB4-50J50 | $297.67 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T9K | Pitch N/A 12.57 | Bore (A) N/A 1.969 in50 mm |
Internal ID
N/A
11849 |
297.67 |