Hubless Rachets (SRT)
Other Products
Reasonably priced ground worms. Ready-to-use finished products from the J Series, are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
No. of teeth |
Shape |
Pitch |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SRT1-90J22 | $70.62 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 90 | Shape N/A T4K | Pitch N/A 3.14 | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
11494 |
70.62 |
| SRT1-90J25 | $70.62 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 90 | Shape N/A T4K | Pitch N/A 3.14 | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
11495 |
70.62 |
| SRT1-90J28 | $70.62 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 90 | Shape N/A T4K | Pitch N/A 3.14 | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
11496 |
70.62 |
| SRT1-90J30 | $70.62 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 90 | Shape N/A T4K | Pitch N/A 3.14 | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
11497 |
70.62 |
| SRT1-90J32 | $70.62 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 90 | Shape N/A T4K | Pitch N/A 3.14 | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
11498 |
70.62 |
| SRT1-90J35 | $67.77 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 90 | Shape N/A T4K | Pitch N/A 3.14 | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
11499 |
67.77 |
| SRT1-90J40 | $67.77 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 90 | Shape N/A T4K | Pitch N/A 3.14 | Bore (A) N/A 1.575 in40 mm |
Internal ID
N/A
11500 |
67.77 |
| SRT2/3-100 | $36.97 |
CAD
N/A
|
Bore Type N/A Plain | No. of teeth N/A 100 | Shape N/A T4 | Pitch N/A 2.09 | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
11552 |
36.97 |
| SRT2/3-100J14 | $63.60 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 100 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.551 in14 mm |
Internal ID
N/A
11553 |
63.6 |
| SRT2/3-100J15 | $63.60 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 100 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
11554 |
63.6 |
| SRT2/3-100J16 | $63.60 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 100 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.630 in16 mm |
Internal ID
N/A
11555 |
63.6 |
| SRT2/3-100J17 | $63.60 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 100 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.669 in17 mm |
Internal ID
N/A
11556 |
63.6 |
| SRT2/3-100J18 | $63.60 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 100 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.709 in18 mm |
Internal ID
N/A
11557 |
63.6 |
| SRT2/3-100J19 | $63.60 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 100 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.748 in19 mm |
Internal ID
N/A
11558 |
63.6 |
| SRT2/3-100J20 | $63.60 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 100 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
11559 |
63.6 |
| SRT2/3-100J22 | $63.60 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 100 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
11560 |
63.6 |
| SRT2/3-100J25 | $63.60 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 100 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
11561 |
63.6 |
| SRT2/3-100J28 | $63.60 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 100 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
11562 |
63.6 |
| SRT2/3-100J30 | $63.60 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 100 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
11563 |
63.6 |
| SRT2/3-100J32 | $63.60 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 100 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
11564 |
63.6 |
| SRT2/3-50 | $20.16 |
CAD
N/A
|
Bore Type N/A Plain | No. of teeth N/A 50 | Shape N/A T4 | Pitch N/A 2.09 | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
11565 |
20.16 |
| SRT2/3-50J12 | $49.89 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
11566 |
49.89 |
| SRT2/3-50J14 | $49.89 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.551 in14 mm |
Internal ID
N/A
11567 |
49.89 |
| SRT2/3-50J15 | $49.89 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
11568 |
49.89 |
| SRT2/3-60 | $22.82 |
CAD
N/A
|
Bore Type N/A Plain | No. of teeth N/A 60 | Shape N/A T4 | Pitch N/A 2.09 | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
11569 |
22.82 |