Hubless Rachets (SRT)
Other Products
Reasonably priced ground worms. Ready-to-use finished products from the J Series, are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
No. of teeth |
Shape |
Pitch |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SRT2/3-60J12 | $52.04 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 60 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
11570 |
52.04 |
| SRT2/3-60J14 | $52.04 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 60 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.551 in14 mm |
Internal ID
N/A
11571 |
52.04 |
| SRT2/3-60J15 | $52.04 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 60 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
11572 |
52.04 |
| SRT2/3-60J16 | $52.04 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 60 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.630 in16 mm |
Internal ID
N/A
11573 |
52.04 |
| SRT2/3-60J17 | $52.04 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 60 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.669 in17 mm |
Internal ID
N/A
11574 |
52.04 |
| SRT2/3-60J18 | $52.04 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 60 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.709 in18 mm |
Internal ID
N/A
11575 |
52.04 |
| SRT2/3-60J19 | $52.04 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 60 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.748 in19 mm |
Internal ID
N/A
11576 |
52.04 |
| SRT2/3-80 | $30.04 |
CAD
N/A
|
Bore Type N/A Plain | No. of teeth N/A 80 | Shape N/A T4 | Pitch N/A 2.09 | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
11577 |
30.04 |
| SRT2/3-80J14 | $57.97 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 80 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.551 in14 mm |
Internal ID
N/A
11578 |
57.97 |
| SRT2/3-80J15 | $57.97 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 80 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
11579 |
57.97 |
| SRT2/3-80J16 | $57.97 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 80 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.630 in16 mm |
Internal ID
N/A
11580 |
57.97 |
| SRT2/3-80J17 | $57.97 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 80 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.669 in17 mm |
Internal ID
N/A
11581 |
57.97 |
| SRT2/3-80J18 | $57.97 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 80 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.709 in18 mm |
Internal ID
N/A
11582 |
57.97 |
| SRT2/3-80J19 | $57.97 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 80 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.748 in19 mm |
Internal ID
N/A
11583 |
57.97 |
| SRT2/3-80J20 | $57.97 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 80 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
11584 |
57.97 |
| SRT2/3-80J22 | $57.97 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 80 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
11585 |
57.97 |
| SRT2/3-80J25 | $57.97 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 80 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
11586 |
57.97 |
| SRT2/3-90 | $36.17 |
CAD
N/A
|
Bore Type N/A Plain | No. of teeth N/A 90 | Shape N/A T4 | Pitch N/A 2.09 | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
11587 |
36.17 |
| SRT2/3-90J14 | $63.13 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 90 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.551 in14 mm |
Internal ID
N/A
11588 |
63.13 |
| SRT2/3-90J15 | $63.13 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 90 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
11589 |
63.13 |
| SRT2/3-90J16 | $63.13 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 90 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.630 in16 mm |
Internal ID
N/A
11590 |
63.13 |
| SRT2/3-90J17 | $63.13 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 90 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.669 in17 mm |
Internal ID
N/A
11591 |
63.13 |
| SRT2/3-90J18 | $63.13 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 90 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.709 in18 mm |
Internal ID
N/A
11592 |
63.13 |
| SRT2/3-90J19 | $63.13 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 90 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.748 in19 mm |
Internal ID
N/A
11593 |
63.13 |
| SRT2/3-90J20 | $63.13 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 90 | Shape N/A T4K | Pitch N/A 2.09 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
11594 |
63.13 |