Hubless Rachets (SRT)
Other Products
Reasonably priced ground worms. Ready-to-use finished products from the J Series, are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
No. of teeth |
Shape |
Pitch |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SRT4-40J32 | $182.04 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 40 | Shape N/A T4K | Pitch N/A 12.57 | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
11648 |
182.04 |
| SRT4-40J35 | $182.04 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 40 | Shape N/A T4K | Pitch N/A 12.57 | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
11649 |
182.04 |
| SRT4-40J40 | $182.04 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 40 | Shape N/A T4K | Pitch N/A 12.57 | Bore (A) N/A 1.575 in40 mm |
Internal ID
N/A
11650 |
182.04 |
| SRT4-40J45 | $182.04 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 40 | Shape N/A T4K | Pitch N/A 12.57 | Bore (A) N/A 1.772 in45 mm |
Internal ID
N/A
11651 |
182.04 |
| SRT4-40J50 | $182.04 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 40 | Shape N/A T4K | Pitch N/A 12.57 | Bore (A) N/A 1.969 in50 mm |
Internal ID
N/A
11652 |
182.04 |
| SRT4-50 | $220.64 |
CAD
N/A
|
Bore Type N/A Plain | No. of teeth N/A 50 | Shape N/A T4 | Pitch N/A 12.57 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
11653 |
220.64 |
| SRT4-50J22 | $261.84 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T4K | Pitch N/A 12.57 | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
11654 |
261.84 |
| SRT4-50J25 | $261.84 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T4K | Pitch N/A 12.57 | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
11655 |
261.84 |
| SRT4-50J28 | $261.84 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T4K | Pitch N/A 12.57 | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
11656 |
261.84 |
| SRT4-50J30 | $261.84 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T4K | Pitch N/A 12.57 | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
11657 |
261.84 |
| SRT4-50J32 | $261.84 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T4K | Pitch N/A 12.57 | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
11658 |
261.84 |
| SRT4-50J35 | $261.84 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T4K | Pitch N/A 12.57 | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
11659 |
261.84 |
| SRT4-50J40 | $255.18 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T4K | Pitch N/A 12.57 | Bore (A) N/A 1.575 in40 mm |
Internal ID
N/A
11660 |
255.18 |
| SRT4-50J45 | $255.18 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T4K | Pitch N/A 12.57 | Bore (A) N/A 1.772 in45 mm |
Internal ID
N/A
11661 |
255.18 |
| SRT4-50J50 | $255.18 |
CAD
N/A
|
Bore Type N/A Finished | No. of teeth N/A 50 | Shape N/A T4K | Pitch N/A 12.57 | Bore (A) N/A 1.969 in50 mm |
Internal ID
N/A
11662 |
255.18 |