Steel Racks w/ Machined Ends (SRF)
Racks
ow cost, large selections of modules and number of teeth. J Series products are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Clear
Filter
Module
Effective No. of Teeth
Total Length Rack (A) (in)
Total Length Rack (A) (mm)
Face Width (B) (in)
Face Width (B) (mm)
Height (C) (in)
Height (C) (mm)
Height To Pitch Line (D) (in)
Height To Pitch Line (D) (mm)
Item # |
Sell Price |
CAD |
Module |
Effective No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRF0.5-300 | $41.47 |
CAD
N/A
|
Module N/A 0.5 | Effective No. of Teeth N/A 191 | Shape N/A RF | Total Length Rack (A) N/A 11.812 in300.02 mm | Face Width (B) N/A 0.197 in5 mm | Height (C) N/A 0.472 in12 mm | Height To Pitch Line (D) N/A 0.453 in11.5 mm |
Internal ID
N/A
11198 |
41.47 |
| SRF0.8-300 | $47.38 |
CAD
N/A
|
Module N/A 0.8 | Effective No. of Teeth N/A 119 | Shape N/A RF | Total Length Rack (A) N/A 11.775 in299.08 mm | Face Width (B) N/A 0.315 in8 mm | Height (C) N/A 0.484 in12.3 mm | Height To Pitch Line (D) N/A 0.453 in11.5 mm |
Internal ID
N/A
11199 |
47.38 |
| SRF1-1000 | $109.20 |
CAD
N/A
|
Module N/A 1 | Effective No. of Teeth N/A 318 | Shape N/A RF | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 0.394 in10 mm | Height (C) N/A 0.472 in12 mm | Height To Pitch Line (D) N/A 0.433 in11 mm |
Internal ID
N/A
11200 |
109.2 |
| SRF1-300 | $41.24 |
CAD
N/A
|
Module N/A 1 | Effective No. of Teeth N/A 96 | Shape N/A RF | Total Length Rack (A) N/A 11.874 in301.59 mm | Face Width (B) N/A 0.394 in10 mm | Height (C) N/A 0.472 in12 mm | Height To Pitch Line (D) N/A 0.433 in11 mm |
Internal ID
N/A
11201 |
41.24 |
| SRF1-500 | $61.92 |
CAD
N/A
|
Module N/A 1 | Effective No. of Teeth N/A 159 | Shape N/A RF | Total Length Rack (A) N/A 19.666 in499.51 mm | Face Width (B) N/A 0.394 in10 mm | Height (C) N/A 0.472 in12 mm | Height To Pitch Line (D) N/A 0.433 in11 mm |
Internal ID
N/A
11202 |
61.92 |
| SRF1.5-1000 | $133.86 |
CAD
N/A
|
Module N/A 1.5 | Effective No. of Teeth N/A 212 | Shape N/A RF | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.728 in18.5 mm |
Internal ID
N/A
11203 |
133.86 |
| SRF1.5-1500 | $171.00 |
CAD
N/A
|
Module N/A 1.5 | Effective No. of Teeth N/A 320 | Shape N/A RF | Total Length Rack (A) N/A 59.369 in1507.96 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.728 in18.5 mm |
Internal ID
N/A
11206 |
171 |
| SRF1.5-2000 | $223.52 |
CAD
N/A
|
Module N/A 1.5 | Effective No. of Teeth N/A 435 | Shape N/A RF | Total Length Rack (A) N/A 80.704 in2049.88 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.728 in18.5 mm |
Internal ID
N/A
11208 |
223.52 |
| SRF1.5-300 | $47.45 |
CAD
N/A
|
Module N/A 1.5 | Effective No. of Teeth N/A 64 | Shape N/A RF | Total Length Rack (A) N/A 11.874 in301.59 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.728 in18.5 mm |
Internal ID
N/A
11210 |
47.45 |
| SRF1.5-500 | $71.62 |
CAD
N/A
|
Module N/A 1.5 | Effective No. of Teeth N/A 106 | Shape N/A RF | Total Length Rack (A) N/A 19.666 in499.51 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.728 in18.5 mm |
Internal ID
N/A
11211 |
71.62 |
| SRF2-1000 | $153.80 |
CAD
N/A
|
Module N/A 2 | Effective No. of Teeth N/A 160 | Shape N/A RF | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.906 in23 mm |
Internal ID
N/A
11213 |
153.8 |
| SRF2-1500 | $224.76 |
CAD
N/A
|
Module N/A 2 | Effective No. of Teeth N/A 240 | Shape N/A RF | Total Length Rack (A) N/A 59.369 in1507.96 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.906 in23 mm |
Internal ID
N/A
11216 |
224.76 |
| SRF2-2000 | $291.51 |
CAD
N/A
|
Module N/A 2 | Effective No. of Teeth N/A 326 | Shape N/A RF | Total Length Rack (A) N/A 80.642 in2048.31 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.906 in23 mm |
Internal ID
N/A
11218 |
291.51 |
| SRF2-300 | $58.00 |
CAD
N/A
|
Module N/A 2 | Effective No. of Teeth N/A 48 | Shape N/A RF | Total Length Rack (A) N/A 11.874 in301.59 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.906 in23 mm |
Internal ID
N/A
11220 |
58 |
| SRF2-500 | $86.80 |
CAD
N/A
|
Module N/A 2 | Effective No. of Teeth N/A 80 | Shape N/A RF | Total Length Rack (A) N/A 19.789 in502.65 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.906 in23 mm |
Internal ID
N/A
11221 |
86.8 |
| SRF2.5-1000 | $201.52 |
CAD
N/A
|
Module N/A 2.5 | Effective No. of Teeth N/A 128 | Shape N/A RF | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.083 in27.5 mm |
Internal ID
N/A
11222 |
201.52 |
| SRF2.5-1500 | $287.62 |
CAD
N/A
|
Module N/A 2.5 | Effective No. of Teeth N/A 192 | Shape N/A RF | Total Length Rack (A) N/A 59.369 in1507.96 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.083 in27.5 mm |
Internal ID
N/A
11225 |
287.62 |
| SRF2.5-2000 | $382.75 |
CAD
N/A
|
Module N/A 2.5 | Effective No. of Teeth N/A 261 | Shape N/A RF | Total Length Rack (A) N/A 80.704 in2049.88 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.083 in27.5 mm |
Internal ID
N/A
11227 |
382.75 |
| SRF2.5-300 | $73.81 |
CAD
N/A
|
Module N/A 2.5 | Effective No. of Teeth N/A 38 | Shape N/A RF | Total Length Rack (A) N/A 11.750 in298.45 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.083 in27.5 mm |
Internal ID
N/A
11229 |
73.81 |
| SRF2.5-500 | $109.33 |
CAD
N/A
|
Module N/A 2.5 | Effective No. of Teeth N/A 64 | Shape N/A RF | Total Length Rack (A) N/A 19.789 in502.65 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.083 in27.5 mm |
Internal ID
N/A
11230 |
109.33 |
| SRF3-1000 | $255.41 |
CAD
N/A
|
Module N/A 3 | Effective No. of Teeth N/A 106 | Shape N/A RF | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.260 in32 mm |
Internal ID
N/A
11231 |
255.41 |
| SRF3-1500 | $364.98 |
CAD
N/A
|
Module N/A 3 | Effective No. of Teeth N/A 160 | Shape N/A RF | Total Length Rack (A) N/A 59.369 in1507.96 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.260 in32 mm |
Internal ID
N/A
11234 |
364.98 |
| SRF3-2000 | $483.62 |
CAD
N/A
|
Module N/A 3 | Effective No. of Teeth N/A 217 | Shape N/A RF | Total Length Rack (A) N/A 80.519 in2045.17 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.260 in32 mm |
Internal ID
N/A
11236 |
483.62 |
| SRF3-300 | $92.10 |
CAD
N/A
|
Module N/A 3 | Effective No. of Teeth N/A 32 | Shape N/A RF | Total Length Rack (A) N/A 11.874 in301.59 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.260 in32 mm |
Internal ID
N/A
11238 |
92.1 |
| SRF3-500 | $139.99 |
CAD
N/A
|
Module N/A 3 | Effective No. of Teeth N/A 53 | Shape N/A RF | Total Length Rack (A) N/A 19.666 in499.51 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.260 in32 mm |
Internal ID
N/A
11239 |
139.99 |
1 2