Steel Racks w/ Machined Ends (SRF)
Racks
ow cost, large selections of modules and number of teeth. J Series products are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Clear
Filter
Module
Effective No. of Teeth
Total Length Rack (A) (in)
Total Length Rack (A) (mm)
Face Width (B) (in)
Face Width (B) (mm)
Height (C) (in)
Height (C) (mm)
Height To Pitch Line (D) (in)
Height To Pitch Line (D) (mm)
Item # |
Sell Price |
CAD |
Module |
Effective No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRF4-1000 | $389.77 |
CAD
N/A
|
Module N/A 4 | Effective No. of Teeth N/A 80 | Shape N/A RF | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 1.575 in40 mm | Height (C) N/A 1.772 in45 mm | Height To Pitch Line (D) N/A 1.614 in41 mm |
Internal ID
N/A
11240 |
389.77 |
| SRF4-1500 | $557.89 |
CAD
N/A
|
Module N/A 4 | Effective No. of Teeth N/A 120 | Shape N/A RF | Total Length Rack (A) N/A 59.369 in1507.96 mm | Face Width (B) N/A 1.575 in40 mm | Height (C) N/A 1.772 in45 mm | Height To Pitch Line (D) N/A 1.614 in41 mm |
Internal ID
N/A
11243 |
557.89 |
| SRF4-2000 | $734.24 |
CAD
N/A
|
Module N/A 4 | Effective No. of Teeth N/A 163 | Shape N/A RF | Total Length Rack (A) N/A 80.642 in2048.31 mm | Face Width (B) N/A 1.575 in40 mm | Height (C) N/A 1.772 in45 mm | Height To Pitch Line (D) N/A 1.614 in41 mm |
Internal ID
N/A
11245 |
734.24 |
| SRF4-500 | $212.01 |
CAD
N/A
|
Module N/A 4 | Effective No. of Teeth N/A 40 | Shape N/A RF | Total Length Rack (A) N/A 19.789 in502.65 mm | Face Width (B) N/A 1.575 in40 mm | Height (C) N/A 1.772 in45 mm | Height To Pitch Line (D) N/A 1.614 in41 mm |
Internal ID
N/A
11247 |
212.01 |
| SRF5-1000 | $563.81 |
CAD
N/A
|
Module N/A 5 | Effective No. of Teeth N/A 64 | Shape N/A RF | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.772 in45 mm |
Internal ID
N/A
11248 |
563.81 |
| SRF5-1500 | $809.87 |
CAD
N/A
|
Module N/A 5 | Effective No. of Teeth N/A 96 | Shape N/A RF | Total Length Rack (A) N/A 59.369 in1507.96 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.772 in45 mm |
Internal ID
N/A
11251 |
809.87 |
| SRF5-2000 | $1,055.36 |
CAD
N/A
|
Module N/A 5 | Effective No. of Teeth N/A 130 | Shape N/A RF | Total Length Rack (A) N/A 80.395 in2042.04 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.772 in45 mm |
Internal ID
N/A
11253 |
1055.36 |
| SRF5-500 | $304.84 |
CAD
N/A
|
Module N/A 5 | Effective No. of Teeth N/A 32 | Shape N/A RF | Total Length Rack (A) N/A 19.789 in502.65 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.772 in45 mm |
Internal ID
N/A
11255 |
304.84 |
| SRF6-1000 | $762.35 |
CAD
N/A
|
Module N/A 6 | Effective No. of Teeth N/A 53 | Shape N/A RF | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.126 in54 mm |
Internal ID
N/A
11256 |
762.35 |
| SRF6-1500 | $1,101.39 |
CAD
N/A
|
Module N/A 6 | Effective No. of Teeth N/A 80 | Shape N/A RF | Total Length Rack (A) N/A 59.369 in1507.96 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.126 in54 mm |
Internal ID
N/A
11259 |
1101.39 |
| SRF6-2000 | $1,433.08 |
CAD
N/A
|
Module N/A 6 | Effective No. of Teeth N/A 108 | Shape N/A RF | Total Length Rack (A) N/A 80.148 in2035.75 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.126 in54 mm |
Internal ID
N/A
11261 |
1433.08 |
| SRF6-500 | $411.57 |
CAD
N/A
|
Module N/A 6 | Effective No. of Teeth N/A 26 | Shape N/A RF | Total Length Rack (A) N/A 19.295 in490.09 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.126 in54 mm |
Internal ID
N/A
11263 |
411.57 |
| SRF8-1000 | $1,251.94 |
CAD
N/A
|
Module N/A 8 | Effective No. of Teeth N/A 40 | Shape N/A RF | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 2.953 in75 mm | Height (C) N/A 2.953 in75 mm | Height To Pitch Line (D) N/A 2.638 in67 mm |
Internal ID
N/A
11264 |
1251.94 |
| SRF8-500 | $686.90 |
CAD
N/A
|
Module N/A 8 | Effective No. of Teeth N/A 20 | Shape N/A RF | Total Length Rack (A) N/A 19.790 in502.66 mm | Face Width (B) N/A 2.953 in75 mm | Height (C) N/A 2.953 in75 mm | Height To Pitch Line (D) N/A 2.638 in67 mm |
Internal ID
N/A
11265 |
686.9 |
| SRF10-1000 | $1,735.59 |
CAD
N/A
|
Module N/A 10 | Effective No. of Teeth N/A 32 | Shape N/A RF | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 3.543 in90 mm | Height (C) N/A 3.150 in80 mm | Height To Pitch Line (D) N/A 2.756 in70 mm |
Internal ID
N/A
11212 |
1735.59 |
1 2