Aluminum-Bronze Screw Gears (AN)
Screw Gears
Ready to use without performing secondary operations. Strong and abrasion resistant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Helix |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AN2-15RJ14 | $459.70 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
1347 |
459.7 |
| AN2-15RJ15 | $459.70 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
1348 |
459.7 |
| AN2-15RJ16 | $459.70 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
1349 |
459.7 |
| AN2-15RJ17 | $459.70 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
1350 |
459.7 |
| AN2-15RJ18 | $459.70 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
1351 |
459.7 |
| AN2-15RJ19 | $459.70 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
1352 |
459.7 |
| AN2.5-10L | $70.25 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Left Hand | Direction of Helix N/A 10 | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
1353 |
70.25 |
| AN2.5-10R | $70.25 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Right Hand | Direction of Helix N/A 10 | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
1355 |
70.25 |
| AN2.5-13L | $84.60 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Left Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1357 |
84.6 |
| AN2.5-13R | $84.60 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Right Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1363 |
84.6 |
| AN2.5-15L | $115.33 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Left Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1369 |
115.33 |
| AN2.5-15R | $0.93 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1377 |
0.93 |
| AN2.5-10LJ12 | $434.30 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Left Hand | Direction of Helix N/A 10 | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
1354 |
434.3 |
| AN2.5-10RJ12 | $434.30 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Right Hand | Direction of Helix N/A 10 | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
1356 |
434.3 |
| AN2.5-13LJ15 | $451.10 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Left Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1358 |
451.1 |
| AN2.5-13LJ16 | $465.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Left Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1359 |
465 |
| AN2.5-13LJ17 | $465.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Left Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1360 |
465 |
| AN2.5-13LJ18 | $465.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Left Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1361 |
465 |
| AN2.5-13LJ19 | $465.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Left Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1362 |
465 |
| AN2.5-13RJ15 | $451.10 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Right Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1364 |
451.1 |
| AN2.5-13RJ16 | $433.50 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Right Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1365 |
433.5 |
| AN2.5-13RJ17 | $433.50 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Right Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1366 |
433.5 |
| AN2.5-13RJ18 | $433.50 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Right Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1367 |
433.5 |
| AN2.5-13RJ19 | $433.50 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Right Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1368 |
433.5 |
| AN2.5-15LJ15 | $447.50 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Left Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1370 |
447.5 |