Aluminum-Bronze Screw Gears (AN)
Screw Gears
Ready to use without performing secondary operations. Strong and abrasion resistant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Helix |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AN2.5-15LJ16 | $461.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Left Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1371 |
461 |
| AN2.5-15LJ17 | $461.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Left Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1372 |
461 |
| AN2.5-15LJ18 | $461.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Left Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1373 |
461 |
| AN2.5-15LJ19 | $461.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Left Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1374 |
461 |
| AN2.5-15LJ20 | $461.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Left Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1375 |
461 |
| AN2.5-15LJ22 | $492.40 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Left Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1376 |
492.4 |
| AN2.5-15RJ15 | $478.90 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1378 |
478.9 |
| AN2.5-15RJ16 | $492.40 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1379 |
492.4 |
| AN2.5-15RJ17 | $492.40 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1380 |
492.4 |
| AN2.5-15RJ18 | $492.40 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1381 |
492.4 |
| AN2.5-15RJ19 | $492.40 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1382 |
492.4 |
| AN2.5-15RJ20 | $492.40 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1383 |
492.4 |
| AN2.5-15RJ22 | $492.40 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1384 |
492.4 |
| AN3-10L | $87.84 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Left Hand | Direction of Helix N/A 10 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1385 |
87.84 |
| AN3-10R | $87.84 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Right Hand | Direction of Helix N/A 10 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1389 |
87.84 |
| AN3-13L | $138.72 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Left Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1393 |
138.72 |
| AN3-13R | $138.72 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Right Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1397 |
138.72 |
| AN3-15L | $152.73 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Left Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1401 |
152.73 |
| AN3-15R | $152.73 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1407 |
152.73 |
| AN3-10LJ15 | $458.50 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Left Hand | Direction of Helix N/A 10 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1386 |
458.5 |
| AN3-10LJ16 | $475.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Left Hand | Direction of Helix N/A 10 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1387 |
475 |
| AN3-10LJ17 | $475.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Left Hand | Direction of Helix N/A 10 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1388 |
475 |
| AN3-10RJ15 | $458.50 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Right Hand | Direction of Helix N/A 10 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1390 |
458.5 |
| AN3-10RJ16 | $475.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Right Hand | Direction of Helix N/A 10 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1391 |
475 |
| AN3-10RJ17 | $475.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Right Hand | Direction of Helix N/A 10 | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
1392 |
475 |