Aluminum-Bronze Screw Gears (AN)
Screw Gears
Ready to use without performing secondary operations. Strong and abrasion resistant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Helix |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AN3-13LJ20 | $502.40 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Left Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1394 |
502.4 |
| AN3-13LJ22 | $518.30 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Left Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1395 |
518.3 |
| AN3-13LJ25 | $518.30 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Left Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1396 |
518.3 |
| AN3-13RJ20 | $502.40 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Right Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1398 |
502.4 |
| AN3-13RJ22 | $518.30 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Right Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1399 |
518.3 |
| AN3-13RJ25 | $518.30 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Right Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1400 |
518.3 |
| AN3-15LJ20 | $528.50 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Left Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1402 |
528.5 |
| AN3-15LJ22 | $544.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Left Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1403 |
544.1 |
| AN3-15LJ25 | $544.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Left Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1404 |
544.1 |
| AN3-15LJ28 | $544.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Left Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1405 |
544.1 |
| AN3-15LJ30 | $544.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Left Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1406 |
544.1 |
| AN3-15RJ20 | $528.50 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1408 |
528.5 |
| AN3-15RJ22 | $544.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1409 |
544.1 |
| AN3-15RJ25 | $544.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1410 |
544.1 |
| AN3-15RJ28 | $544.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1411 |
544.1 |
| AN3-15RJ30 | $544.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1412 |
544.1 |
| AN4-10L | $152.99 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of teeth N/A Left Hand | Direction of Helix N/A 10 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1413 |
152.99 |
| AN4-10R | $152.99 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of teeth N/A Right Hand | Direction of Helix N/A 10 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1414 |
152.99 |
| AN4-13L | $222.11 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of teeth N/A Left Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1415 |
222.11 |
| AN4-13R | $222.11 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of teeth N/A Right Hand | Direction of Helix N/A 13 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1416 |
222.11 |
| AN4-15L | $268.02 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of teeth N/A Left Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1417 |
268.02 |
| AN4-15R | $268.02 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of teeth N/A Right Hand | Direction of Helix N/A 15 | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
1418 |
268.02 |