Plastic Screw Gears (PN)
Screw Gears
Large nos. of teeth and modules are offered in these affordable spiral bevel gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Helix |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| PN1-13L | $17.35 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
7601 |
17.35 |
| PN1-13R | $17.35 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
7603 |
17.35 |
| PN1-15L | $19.90 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
7605 |
19.9 |
| PN1-15R | $19.90 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
7608 |
19.9 |
| PN1-20L | $20.35 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
7611 |
20.35 |
| PN1-20R | $20.35 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
7615 |
20.35 |
| PN1-13LJ6 | $53.50 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
7602 |
53.5 |
| PN1-13RJ6 | $53.50 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
7604 |
53.5 |
| PN1-15LJ6 | $56.20 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
7606 |
56.2 |
| PN1-15LJ8 | $68.10 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
7607 |
68.1 |
| PN1-15RJ6 | $56.20 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
7609 |
56.2 |
| PN1-15RJ8 | $66.40 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
7610 |
66.4 |
| PN1-20LJ10 | $76.30 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
7612 |
76.3 |
| PN1-20LJ12 | $79.80 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
7613 |
79.8 |
| PN1-20LJ8 | $59.90 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
7614 |
59.9 |
| PN1-20RJ10 | $79.80 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
7616 |
79.8 |
| PN1-20RJ12 | $79.80 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
7617 |
79.8 |
| PN1-20RJ8 | $59.90 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
7618 |
59.9 |
| PN1.5-10L | $16.77 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 10 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
7619 |
16.77 |
| PN1.5-10R | $16.77 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 10 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
7621 |
16.77 |
| PN1.5-13L | $22.47 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
7623 |
22.47 |
| PN1.5-13R | $22.47 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
7626 |
22.47 |
| PN1.5-15L | $24.74 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
7629 |
24.74 |
| PN1.5-15R | $24.74 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
7633 |
24.74 |
| PN1.5-20L | $29.06 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7637 |
29.06 |