Plastic Screw Gears (PN)
Screw Gears
Large nos. of teeth and modules are offered in these affordable spiral bevel gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
« 11
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Helix |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| PN3-20RJ19 | $135.90 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7851 |
135.9 |
| PN3-20RJ20 | $135.90 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7852 |
135.9 |
| PN3-20RJ22 | $135.90 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7853 |
135.9 |
| PN3-20RJ25 | $135.90 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7854 |
135.9 |
| PN3-20RJ28 | $135.90 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7855 |
135.9 |
| PN3-20RJ30 | $135.90 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7856 |
135.9 |
| PN3-20RJ32 | $135.90 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7857 |
135.9 |
| PN3-20RJ35 | $135.90 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7858 |
135.9 |
« 11