Plastic Screw Gears (PN)
Screw Gears
Large nos. of teeth and modules are offered in these affordable spiral bevel gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Helix |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| PN2-10L | $24.59 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 10 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7651 |
24.59 |
| PN2-10R | $24.59 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 10 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7653 |
24.59 |
| PN2-13L | $28.68 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7655 |
28.68 |
| PN2-13R | $28.68 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7662 |
28.68 |
| PN2-15L | $30.69 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7669 |
30.69 |
| PN2-15R | $30.69 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7678 |
30.69 |
| PN2-20L | $43.91 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7687 |
43.91 |
| PN2-20R | $43.91 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7698 |
43.91 |
| PN2-10LJ10 | $82.20 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 10 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7652 |
82.2 |
| PN2-10RJ10 | $82.20 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 10 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7654 |
82.2 |
| PN2-13LJ10 | $83.90 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7656 |
83.9 |
| PN2-13LJ12 | $102.90 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7657 |
102.9 |
| PN2-13LJ14 | $102.90 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7658 |
102.9 |
| PN2-13LJ15 | $99.10 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7659 |
99.1 |
| PN2-13LJ16 | $99.10 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7660 |
99.1 |
| PN2-13LJ17 | $99.10 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7661 |
99.1 |
| PN2-13RJ10 | $87.70 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7663 |
87.7 |
| PN2-13RJ12 | $99.10 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7664 |
99.1 |
| PN2-13RJ14 | $99.10 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7665 |
99.1 |
| PN2-13RJ15 | $99.10 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7666 |
99.1 |
| PN2-13RJ16 | $99.10 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7667 |
99.1 |
| PN2-13RJ17 | $99.10 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7668 |
99.1 |
| PN2-15LJ10 | $93.10 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7670 |
93.1 |
| PN2-15LJ12 | $104.40 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7671 |
104.4 |
| PN2-15LJ14 | $104.40 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
7672 |
104.4 |