Plastic Screw Gears (PN)
Screw Gears
Large nos. of teeth and modules are offered in these affordable spiral bevel gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Helix |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| PN2.5-15RJ20 | $109.20 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7749 |
109.2 |
| PN2.5-15RJ22 | $109.20 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7750 |
109.2 |
| PN2.5-20LJ12 | $111.80 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7752 |
111.8 |
| PN2.5-20LJ14 | $125.80 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7753 |
125.8 |
| PN2.5-20LJ15 | $125.80 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7754 |
125.8 |
| PN2.5-20LJ16 | $125.80 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7755 |
125.8 |
| PN2.5-20LJ17 | $125.80 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7756 |
125.8 |
| PN2.5-20LJ18 | $125.80 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7757 |
125.8 |
| PN2.5-20LJ19 | $125.80 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7758 |
125.8 |
| PN2.5-20LJ20 | $125.80 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7759 |
125.8 |
| PN2.5-20LJ22 | $125.80 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7760 |
125.8 |
| PN2.5-20LJ25 | $129.60 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7761 |
129.6 |
| PN2.5-20LJ28 | $129.60 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7762 |
129.6 |
| PN2.5-20LJ30 | $129.60 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7763 |
129.6 |
| PN2.5-20LJ32 | $129.60 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7764 |
129.6 |
| PN2.5-20LJ35 | $129.60 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7765 |
129.6 |
| PN2.5-20RJ12 | $115.60 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7767 |
115.6 |
| PN2.5-20RJ14 | $129.60 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7768 |
129.6 |
| PN2.5-20RJ15 | $129.60 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7769 |
129.6 |
| PN2.5-20RJ16 | $125.80 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7770 |
125.8 |
| PN2.5-20RJ17 | $125.80 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7771 |
125.8 |
| PN2.5-20RJ18 | $125.80 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7772 |
125.8 |
| PN2.5-20RJ19 | $129.60 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7773 |
129.6 |
| PN2.5-20RJ20 | $129.60 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7774 |
129.6 |
| PN2.5-20RJ22 | $129.60 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
7775 |
129.6 |