Plastic Screw Gears (PN)
Screw Gears
Large nos. of teeth and modules are offered in these affordable spiral bevel gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Helix |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| PN3-13LJ17 | $131.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7796 |
131.1 |
| PN3-13LJ18 | $131.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7797 |
131.1 |
| PN3-13LJ19 | $127.30 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7798 |
127.3 |
| PN3-13LJ20 | $127.30 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7799 |
127.3 |
| PN3-13LJ22 | $127.30 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7800 |
127.3 |
| PN3-13LJ25 | $127.30 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7801 |
127.3 |
| PN3-13RJ15 | $111.60 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7803 |
111.6 |
| PN3-13RJ16 | $278.70 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7804 |
278.7 |
| PN3-13RJ17 | $278.70 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7805 |
278.7 |
| PN3-13RJ18 | $278.70 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7806 |
278.7 |
| PN3-13RJ19 | $278.70 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7807 |
278.7 |
| PN3-13RJ20 | $278.70 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7808 |
278.7 |
| PN3-13RJ22 | $278.70 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7809 |
278.7 |
| PN3-13RJ25 | $278.70 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7810 |
278.7 |
| PN3-15LJ15 | $271.40 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7812 |
271.4 |
| PN3-15LJ16 | $423.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7813 |
423.1 |
| PN3-15LJ17 | $423.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7814 |
423.1 |
| PN3-15LJ18 | $423.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7815 |
423.1 |
| PN3-15LJ19 | $423.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7816 |
423.1 |
| PN3-15LJ20 | $423.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7817 |
423.1 |
| PN3-15LJ22 | $423.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7818 |
423.1 |
| PN3-15LJ25 | $423.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7819 |
423.1 |
| PN3-15LJ28 | $423.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7820 |
423.1 |
| PN3-15LJ30 | $423.10 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7821 |
423.1 |
| PN3-15RJ15 | $407.60 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
7823 |
407.6 |