Stainless Steel Screw Gears (SUN)
Screw Gears
Reasonably priced ground gear, yet remachinable except for the gear teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Helix |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SUN1-13L | $24.77 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
28747 |
24.77 |
| SUN1-13R | $24.77 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
28749 |
24.77 |
| SUN1-15L | $28.23 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
28751 |
28.23 |
| SUN1-15R | $28.23 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
28754 |
28.23 |
| SUN1-20L | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
28757 |
0 |
| SUN1-20R | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
28761 |
0 |
| SUN1-13LJ6 | $99.30 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
28748 |
99.3 |
| SUN1-13RJ6 | $99.30 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
28750 |
99.3 |
| SUN1-15LJ6 | $115.70 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
28752 |
115.7 |
| SUN1-15LJ8 | $127.40 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
28753 |
127.4 |
| SUN1-15RJ6 | $115.70 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.236 in6 mm |
Internal ID
N/A
28755 |
115.7 |
| SUN1-15RJ8 | $127.40 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
28756 |
127.4 |
| SUN1-20LJ10 | $140.60 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
28758 |
140.6 |
| SUN1-20LJ12 | $140.60 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
28759 |
140.6 |
| SUN1-20LJ8 | $136.90 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
28760 |
136.9 |
| SUN1-20RJ10 | $160.60 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
28762 |
160.6 |
| SUN1-20RJ12 | $153.90 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
28763 |
153.9 |
| SUN1-20RJ8 | $130.30 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
28764 |
130.3 |
| SUN1.5-10L | $26.91 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 10 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
28765 |
26.91 |
| SUN1.5-10R | $26.91 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 10 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
28767 |
26.91 |
| SUN1.5-13L | $31.83 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
28769 |
31.83 |
| SUN1.5-13R | $31.83 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
28771 |
31.83 |
| SUN1.5-15L | $36.74 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
28773 |
36.74 |
| SUN1.5-15R | $36.74 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
28776 |
36.74 |
| SUN1.5-20L | $51.69 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
28779 |
51.69 |