Stainless Steel Screw Gears (SUN)
Screw Gears
Reasonably priced ground gear, yet remachinable except for the gear teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Helix |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SUN1.5-20R | $51.69 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
28785 |
51.69 |
| SUN1.5-10LJ8 | $109.10 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 10 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
28766 |
109.1 |
| SUN1.5-10RJ8 | $102.50 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 10 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
28768 |
102.5 |
| SUN1.5-13LJ10 | $121.30 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
28770 |
121.3 |
| SUN1.5-13RJ10 | $114.60 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
28772 |
114.6 |
| SUN1.5-15LJ10 | $139.80 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
28774 |
139.8 |
| SUN1.5-15LJ12 | $145.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
28775 |
145 |
| SUN1.5-15RJ10 | $133.10 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.394 in10 mm |
Internal ID
N/A
28777 |
133.1 |
| SUN1.5-15RJ12 | $145.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
28778 |
145 |
| SUN1.5-20LJ12 | $152.50 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
28780 |
152.5 |
| SUN1.5-20LJ14 | $164.10 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.551 in14 mm |
Internal ID
N/A
28781 |
164.1 |
| SUN1.5-20LJ15 | $164.10 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
28782 |
164.1 |
| SUN1.5-20LJ16 | $157.40 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.630 in16 mm |
Internal ID
N/A
28783 |
157.4 |
| SUN1.5-20LJ17 | $170.80 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.669 in17 mm |
Internal ID
N/A
28784 |
170.8 |
| SUN1.5-20RJ12 | $159.20 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
28786 |
159.2 |
| SUN1.5-20RJ14 | $170.80 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.551 in14 mm |
Internal ID
N/A
28787 |
170.8 |
| SUN1.5-20RJ15 | $170.80 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
28788 |
170.8 |
| SUN1.5-20RJ16 | $164.10 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.630 in16 mm |
Internal ID
N/A
28789 |
164.1 |
| SUN1.5-20RJ17 | $164.10 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.669 in17 mm |
Internal ID
N/A
28790 |
164.1 |
| SUN2-10L | $38.22 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 10 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
28791 |
38.22 |
| SUN2-10R | $38.22 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 10 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
28793 |
38.22 |
| SUN2-13L | $49.63 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
28795 |
49.63 |
| SUN2-13R | $49.63 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
28801 |
49.63 |
| SUN2-15L | $62.75 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
28807 |
62.75 |
| SUN2-15R | $62.75 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
28815 |
62.75 |