Stainless Steel Screw Gears (SUN)
Screw Gears
Reasonably priced ground gear, yet remachinable except for the gear teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Helix |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SUN2.5-15RJ19 | $219.50 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.748 in19 mm |
Internal ID
N/A
28870 |
219.5 |
| SUN2.5-15RJ20 | $219.50 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
28871 |
219.5 |
| SUN2.5-15RJ22 | $219.50 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
28872 |
219.5 |
| SUN2.5-20LJ20 | $253.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
28874 |
253 |
| SUN2.5-20LJ22 | $258.80 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
28875 |
258.8 |
| SUN2.5-20LJ25 | $272.20 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
28876 |
272.2 |
| SUN2.5-20LJ28 | $272.20 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
28877 |
272.2 |
| SUN2.5-20LJ30 | $272.20 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
28878 |
272.2 |
| SUN2.5-20LJ32 | $272.20 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
28879 |
272.2 |
| SUN2.5-20LJ35 | $272.20 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
28880 |
272.2 |
| SUN2.5-20RJ20 | $259.70 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
28882 |
259.7 |
| SUN2.5-20RJ22 | $272.20 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
28883 |
272.2 |
| SUN2.5-20RJ25 | $272.20 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
28884 |
272.2 |
| SUN2.5-20RJ28 | $272.20 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
28885 |
272.2 |
| SUN2.5-20RJ30 | $265.50 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
28886 |
265.5 |
| SUN2.5-20RJ32 | $272.20 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
28887 |
272.2 |
| SUN2.5-20RJ35 | $272.20 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
28888 |
272.2 |
| SUN3-10L | $70.40 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 10 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
28889 |
70.4 |
| SUN3-10R | $70.40 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 10 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
28893 |
70.4 |
| SUN3-13L | $98.33 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
28897 |
98.33 |
| SUN3-13R | $98.33 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
28901 |
98.33 |
| SUN3-15L | $126.27 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 15 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
28905 |
126.27 |
| SUN3-15R | $126.27 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 15 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
28911 |
126.27 |
| SUN3-20L | $161.07 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 20 | Direction of Helix N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
28917 |
161.07 |
| SUN3-20R | $161.07 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 20 | Direction of Helix N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
28925 |
161.07 |