KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Screw Gears > Steel Screw Gears (SN) > View Items
  1. All CategoriesAll Categories
  2. Screw GearsScrew Gears
  3. Steel Screw Gears (SN)Steel Screw Gears (SN)
  4. View Items

Steel Screw Gears (SN)


Email This Page Download PDF Download PDF Printable Page
Steel Screw Gears (SN) Screw Gears
  • Steel-Screw-Gears--SN-/Asset/Steel-Screw-Gears--SN-.jpg
  • Steel-Screw-Gears--SN-_Dim
  • Steel-Screw-Gears--SN-/Asset/Steel-Screw-Gears--SN-.jpg
  • Steel-Screw-Gears--SN-_Dim
High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
226 - 250 of 852 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of teeth

Shape

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN2-15RJ15 $61.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 15 Direction of Spiral N/A Right Hand Bore (A) N/A 0.591 in15 mm Internal ID N/A
10736
61.49
SN2-15RJ16 $61.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 15 Direction of Spiral N/A Right Hand Bore (A) N/A 0.630 in16 mm Internal ID N/A
10737
61.49
SN2-15RJ17 $61.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 15 Direction of Spiral N/A Right Hand Bore (A) N/A 0.669 in17 mm Internal ID N/A
10738
61.49
SN2-15RJ18 $61.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 15 Direction of Spiral N/A Right Hand Bore (A) N/A 0.709 in18 mm Internal ID N/A
10739
61.49
SN2-15RJ19 $61.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 15 Direction of Spiral N/A Right Hand Bore (A) N/A 0.748 in19 mm Internal ID N/A
10740
61.49
SN2-20L $37.20 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 0.591 in15 mm Internal ID N/A
10741
37.2
SN2-20LJ15 $59.54 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 0.591 in15 mm Internal ID N/A
10742
59.54
SN2-20LJ16 $72.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 0.630 in16 mm Internal ID N/A
10743
72.12
SN2-20LJ17 $72.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 0.669 in17 mm Internal ID N/A
10744
72.12
SN2-20LJ18 $72.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 0.709 in18 mm Internal ID N/A
10745
72.12
SN2-20LJ19 $72.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 0.748 in19 mm Internal ID N/A
10746
72.12
SN2-20LJ20 $69.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 0.787 in20 mm Internal ID N/A
10747
69.26
SN2-20LJ22 $69.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 0.866 in22 mm Internal ID N/A
10748
69.26
SN2-20LJ25 $69.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 0.984 in25 mm Internal ID N/A
10749
69.26
SN2-20R $37.20 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Right Hand Bore (A) N/A 0.591 in15 mm Internal ID N/A
10750
37.2
SN2-20RJ15 $59.54 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Right Hand Bore (A) N/A 0.591 in15 mm Internal ID N/A
10751
59.54
SN2-20RJ16 $72.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Right Hand Bore (A) N/A 0.630 in16 mm Internal ID N/A
10752
72.12
SN2-20RJ17 $72.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Right Hand Bore (A) N/A 0.669 in17 mm Internal ID N/A
10753
72.12
SN2-20RJ18 $72.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Right Hand Bore (A) N/A 0.709 in18 mm Internal ID N/A
10754
72.12
SN2-20RJ19 $72.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Right Hand Bore (A) N/A 0.748 in19 mm Internal ID N/A
10755
72.12
SN2-20RJ20 $69.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Right Hand Bore (A) N/A 0.787 in20 mm Internal ID N/A
10756
69.26
SN2-20RJ22 $69.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Right Hand Bore (A) N/A 0.866 in22 mm Internal ID N/A
10757
69.26
SN2-20RJ25 $69.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 20 Direction of Spiral N/A Right Hand Bore (A) N/A 0.984 in25 mm Internal ID N/A
10758
69.26
SN2-26L $49.82 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of teeth N/A 26 Direction of Spiral N/A Left Hand Bore (A) N/A 0.787 in20 mm Internal ID N/A
10759
49.82
SN2-26LJ20 $73.90 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 26 Direction of Spiral N/A Left Hand Bore (A) N/A 0.787 in20 mm Internal ID N/A
10760
73.9
226 - 250 of 852 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA