Steel Screw Gears (SN)
Screw Gears
High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Spiral |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SN2-26LJ22 | $85.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10761 |
85.73 |
| SN2-26LJ25 | $85.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
10762 |
85.73 |
| SN2-26LJ28 | $85.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
10763 |
85.73 |
| SN2-26LJ30 | $84.02 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
10764 |
84.02 |
| SN2-26LJ32 | $84.02 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
10765 |
84.02 |
| SN2-26LJ35 | $84.02 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
10766 |
84.02 |
| SN2-26R | $49.82 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10767 |
49.82 |
| SN2-26RJ20 | $73.90 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10768 |
73.9 |
| SN2-26RJ22 | $85.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10769 |
85.73 |
| SN2-26RJ25 | $85.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
10770 |
85.73 |
| SN2-26RJ28 | $85.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
10771 |
85.73 |
| SN2-26RJ30 | $84.02 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
10772 |
84.02 |
| SN2-26RJ32 | $84.02 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
10773 |
84.02 |
| SN2-26RJ35 | $84.02 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
10774 |
84.02 |
| SN2-30L | $61.60 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10775 |
61.6 |
| SN2-30LJ20 | $83.46 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10776 |
83.46 |
| SN2-30LJ22 | $96.38 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10777 |
96.38 |
| SN2-30LJ25 | $96.38 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
10778 |
96.38 |
| SN2-30LJ28 | $96.38 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
10779 |
96.38 |
| SN2-30LJ30 | $96.38 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
10780 |
96.38 |
| SN2-30LJ32 | $96.38 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
10781 |
96.38 |
| SN2-30LJ35 | $96.38 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
10782 |
96.38 |
| SN2-30R | $61.60 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10783 |
61.6 |
| SN2-30RJ20 | $83.46 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10784 |
83.46 |
| SN2-30RJ22 | $96.38 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10785 |
96.38 |