Steel Screw Gears (SN)
Screw Gears
High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Spiral |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SN2.5-10L | $23.04 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 10 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
10791 |
23.04 |
| SN2.5-10LJ12 | $47.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 10 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
10792 |
47.73 |
| SN2.5-10R | $23.04 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 10 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
10793 |
23.04 |
| SN2.5-10RJ12 | $47.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 10 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
10794 |
47.73 |
| SN2.5-13L | $30.47 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
10795 |
30.47 |
| SN2.5-13LJ15 | $52.77 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
10796 |
52.77 |
| SN2.5-13LJ16 | $66.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.630 in16 mm |
Internal ID
N/A
10797 |
66.5 |
| SN2.5-13LJ17 | $66.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.669 in17 mm |
Internal ID
N/A
10798 |
66.5 |
| SN2.5-13LJ18 | $66.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.709 in18 mm |
Internal ID
N/A
10799 |
66.5 |
| SN2.5-13LJ19 | $66.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.748 in19 mm |
Internal ID
N/A
10800 |
66.5 |
| SN2.5-13R | $30.47 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
10801 |
30.47 |
| SN2.5-13RJ15 | $52.77 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
10802 |
52.77 |
| SN2.5-13RJ16 | $66.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.630 in16 mm |
Internal ID
N/A
10803 |
66.5 |
| SN2.5-13RJ17 | $66.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.669 in17 mm |
Internal ID
N/A
10804 |
66.5 |
| SN2.5-13RJ18 | $66.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.709 in18 mm |
Internal ID
N/A
10805 |
66.5 |
| SN2.5-13RJ19 | $66.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.748 in19 mm |
Internal ID
N/A
10806 |
66.5 |
| SN2.5-15L | $36.56 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
10807 |
36.56 |
| SN2.5-15LJ15 | $55.15 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
10808 |
55.15 |
| SN2.5-15LJ16 | $69.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.630 in16 mm |
Internal ID
N/A
10809 |
69.03 |
| SN2.5-15LJ17 | $69.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.669 in17 mm |
Internal ID
N/A
10810 |
69.03 |
| SN2.5-15LJ18 | $69.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.709 in18 mm |
Internal ID
N/A
10811 |
69.03 |
| SN2.5-15LJ19 | $69.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.748 in19 mm |
Internal ID
N/A
10812 |
69.03 |
| SN2.5-15LJ20 | $69.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10813 |
69.03 |
| SN2.5-15LJ22 | $69.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10814 |
69.03 |
| SN2.5-15R | $36.56 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
10815 |
36.56 |