Steel Screw Gears (SN)
Screw Gears
High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Spiral |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SN2.5-15RJ15 | $55.15 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
10816 |
55.15 |
| SN2.5-15RJ16 | $69.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.630 in16 mm |
Internal ID
N/A
10817 |
69.03 |
| SN2.5-15RJ17 | $69.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.669 in17 mm |
Internal ID
N/A
10818 |
69.03 |
| SN2.5-15RJ18 | $69.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.709 in18 mm |
Internal ID
N/A
10819 |
69.03 |
| SN2.5-15RJ19 | $69.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.748 in19 mm |
Internal ID
N/A
10820 |
69.03 |
| SN2.5-15RJ20 | $69.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10821 |
69.03 |
| SN2.5-15RJ22 | $69.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10822 |
69.03 |
| SN2.5-20L | $51.40 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10823 |
51.4 |
| SN2.5-20LJ20 | $74.48 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10824 |
74.48 |
| SN2.5-20LJ22 | $89.59 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10825 |
89.59 |
| SN2.5-20LJ25 | $87.87 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
10826 |
87.87 |
| SN2.5-20LJ28 | $87.87 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
10827 |
87.87 |
| SN2.5-20LJ30 | $87.87 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
10828 |
87.87 |
| SN2.5-20LJ32 | $86.16 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
10829 |
86.16 |
| SN2.5-20LJ35 | $86.16 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
10830 |
86.16 |
| SN2.5-20R | $51.40 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10831 |
51.4 |
| SN2.5-20RJ20 | $74.48 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10832 |
74.48 |
| SN2.5-20RJ22 | $89.59 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10833 |
89.59 |
| SN2.5-20RJ25 | $87.87 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
10834 |
87.87 |
| SN2.5-20RJ28 | $87.87 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
10835 |
87.87 |
| SN2.5-20RJ30 | $87.87 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
10836 |
87.87 |
| SN2.5-20RJ32 | $86.16 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
10837 |
86.16 |
| SN2.5-20RJ35 | $86.16 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
10838 |
86.16 |
| SN2.5-26L | $71.92 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10839 |
71.92 |
| SN2.5-26LJ20 | $97.58 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10840 |
97.58 |