Steel Screw Gears (SN)
Screw Gears
High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Spiral |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SN2.5-15LHJ17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.591 in15 mm | 0 | |
| SN2.5-15LHJ18 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.591 in15 mm | 0 | |
| SN2.5-15LHJ19 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.591 in15 mm | 0 | |
| SN2.5-15LHJ20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.591 in15 mm | 0 | |
| SN2.5-15LHJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.591 in15 mm | 0 | |
| SN2.5-15LHJ25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.591 in15 mm | 0 | |
| SN2.5-15RH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.591 in15 mm | 0 | |
| SN2.5-15RHJ16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.591 in15 mm | 0 | |
| SN2.5-15RHJ17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.591 in15 mm | 0 | |
| SN2.5-15RHJ18 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.591 in15 mm | 0 | |
| SN2.5-15RHJ19 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.591 in15 mm | 0 | |
| SN2.5-15RHJ20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.591 in15 mm | 0 | |
| SN2.5-15RHJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.591 in15 mm | 0 | |
| SN2.5-15RHJ25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.591 in15 mm | 0 | |
| SN2.5-20LH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-20LHJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-20LHJ25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-20LHJ28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-20LHJ30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-20LHJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-20LHJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-20RH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-20RHJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-20RHJ25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-20RHJ28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 |