Steel Screw Gears (SN)
Screw Gears
High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Spiral |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SN2.5-30LHJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-30LHJ40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-30LHJ45 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-30RH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-30RHJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-30RHJ25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-30RHJ28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-30RHJ30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-30RHJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-30RHJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-30RHJ40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN2.5-30RHJ45 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm | 0 | |
| SN3-10L | $30.32 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 10 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
10877 |
30.32 |
| SN3-10LJ15 | $52.04 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 10 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
10878 |
52.04 |
| SN3-10LJ16 | $66.85 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 10 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.630 in16 mm |
Internal ID
N/A
10879 |
66.85 |
| SN3-10LJ17 | $66.85 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 10 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.669 in17 mm |
Internal ID
N/A
10880 |
66.85 |
| SN3-10R | $30.32 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 10 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
10881 |
30.32 |
| SN3-10RJ15 | $52.04 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 10 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.591 in15 mm |
Internal ID
N/A
10882 |
52.04 |
| SN3-10RJ16 | $66.85 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 10 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.630 in16 mm |
Internal ID
N/A
10883 |
66.85 |
| SN3-10RJ17 | $66.85 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 10 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.669 in17 mm |
Internal ID
N/A
10884 |
66.85 |
| SN3-13L | $40.52 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10885 |
40.52 |
| SN3-13LJ20 | $61.41 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10886 |
61.41 |
| SN3-13LJ22 | $77.51 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10887 |
77.51 |
| SN3-13LJ25 | $77.51 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
10888 |
77.51 |
| SN3-13R | $40.52 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10889 |
40.52 |