Steel Screw Gears (SN)
Screw Gears
High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Spiral |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SN3-13RJ20 | $61.41 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10890 |
61.41 |
| SN3-13RJ22 | $77.51 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10891 |
77.51 |
| SN3-13RJ25 | $77.51 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
10892 |
77.51 |
| SN3-15L | $47.27 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10893 |
47.27 |
| SN3-15LJ20 | $69.41 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10894 |
69.41 |
| SN3-15LJ22 | $85.38 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10895 |
85.38 |
| SN3-15LJ25 | $85.38 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
10896 |
85.38 |
| SN3-15LJ28 | $83.67 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
10897 |
83.67 |
| SN3-15LJ30 | $83.67 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
10898 |
83.67 |
| SN3-15R | $47.27 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10899 |
47.27 |
| SN3-15RJ20 | $69.41 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10900 |
69.41 |
| SN3-15RJ22 | $85.38 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10901 |
85.38 |
| SN3-15RJ25 | $85.38 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
10902 |
85.38 |
| SN3-15RJ28 | $83.67 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
10903 |
83.67 |
| SN3-15RJ30 | $83.67 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
10904 |
83.67 |
| SN3-20L | $69.02 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10905 |
69.02 |
| SN3-20LJ20 | $90.69 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10906 |
90.69 |
| SN3-20LJ22 | $106.68 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10907 |
106.68 |
| SN3-20LJ25 | $106.68 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
10908 |
106.68 |
| SN3-20LJ28 | $106.68 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
10909 |
106.68 |
| SN3-20LJ30 | $106.68 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
10910 |
106.68 |
| SN3-20LJ32 | $102.87 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
10911 |
102.87 |
| SN3-20LJ35 | $102.87 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
10912 |
102.87 |
| SN3-20R | $69.02 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10913 |
69.02 |
| SN3-20RJ20 | $90.69 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10914 |
90.69 |