Steel Screw Gears (SN)
Screw Gears
High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Spiral |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SN3-20RJ22 | $106.68 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10915 |
106.68 |
| SN3-20RJ25 | $106.68 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
10916 |
106.68 |
| SN3-20RJ28 | $106.68 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
10917 |
106.68 |
| SN3-20RJ30 | $106.68 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
10918 |
106.68 |
| SN3-20RJ32 | $102.87 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
10919 |
102.87 |
| SN3-20RJ35 | $102.87 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
10920 |
102.87 |
| SN3-26L | $100.88 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10921 |
100.88 |
| SN3-26LJ20 | $122.00 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10922 |
122 |
| SN3-26LJ22 | $137.90 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10923 |
137.9 |
| SN3-26LJ25 | $137.90 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
10924 |
137.9 |
| SN3-26LJ28 | $137.90 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
10925 |
137.9 |
| SN3-26LJ30 | $137.90 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
10926 |
137.9 |
| SN3-26LJ32 | $137.90 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
10927 |
137.9 |
| SN3-26LJ35 | $137.90 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
10928 |
137.9 |
| SN3-26LJ40 | $137.90 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.575 in40 mm |
Internal ID
N/A
10929 |
137.9 |
| SN3-26LJ45 | $137.90 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.772 in45 mm |
Internal ID
N/A
10930 |
137.9 |
| SN3-26R | $100.88 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10931 |
100.88 |
| SN3-26RJ20 | $122.00 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10932 |
122 |
| SN3-26RJ22 | $137.90 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10933 |
137.9 |
| SN3-26RJ25 | $137.90 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
10934 |
137.9 |
| SN3-26RJ28 | $137.90 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
10935 |
137.9 |
| SN3-26RJ30 | $137.90 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
10936 |
137.9 |
| SN3-26RJ32 | $137.90 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
10937 |
137.9 |
| SN3-26RJ35 | $137.90 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
10938 |
137.9 |
| SN3-26RJ40 | $137.90 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.575 in40 mm |
Internal ID
N/A
10939 |
137.9 |