KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Screw Gears > Steel Screw Gears (SN) > View Items
  1. All CategoriesAll Categories
  2. Screw GearsScrew Gears
  3. Steel Screw Gears (SN)Steel Screw Gears (SN)
  4. View Items

Steel Screw Gears (SN)


Email This Page Download PDF Download PDF Printable Page
Steel Screw Gears (SN) Screw Gears
  • Steel-Screw-Gears--SN-/Asset/Steel-Screw-Gears--SN-.jpg
  • Steel-Screw-Gears--SN-_Dim
  • Steel-Screw-Gears--SN-/Asset/Steel-Screw-Gears--SN-.jpg
  • Steel-Screw-Gears--SN-_Dim
High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
576 - 600 of 852 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of teeth

Shape

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN3-26RJ45 $137.90 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 26 Direction of Spiral N/A Right Hand Bore (A) N/A 1.772 in45 mm Internal ID N/A
10940
137.9
SN3-30L $135.86 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Left Hand Bore (A) N/A 0.787 in20 mm Internal ID N/A
10941
135.86
SN3-30LJ20 $159.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Left Hand Bore (A) N/A 0.787 in20 mm Internal ID N/A
10942
159.55
SN3-30LJ22 $175.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Left Hand Bore (A) N/A 0.866 in22 mm Internal ID N/A
10943
175.05
SN3-30LJ25 $175.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Left Hand Bore (A) N/A 0.984 in25 mm Internal ID N/A
10944
175.05
SN3-30LJ28 $175.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Left Hand Bore (A) N/A 1.102 in28 mm Internal ID N/A
10945
175.05
SN3-30LJ30 $175.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Left Hand Bore (A) N/A 1.181 in30 mm Internal ID N/A
10946
175.05
SN3-30LJ32 $175.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Left Hand Bore (A) N/A 1.260 in32 mm Internal ID N/A
10947
175.05
SN3-30LJ35 $175.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Left Hand Bore (A) N/A 1.378 in35 mm Internal ID N/A
10948
175.05
SN3-30LJ40 $168.38 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Left Hand Bore (A) N/A 1.575 in40 mm Internal ID N/A
10949
168.38
SN3-30LJ45 $168.38 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Left Hand Bore (A) N/A 1.772 in45 mm Internal ID N/A
10950
168.38
SN3-30LJ50 $168.38 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Left Hand Bore (A) N/A 1.969 in50 mm Internal ID N/A
10951
168.38
SN3-30R $135.86 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Right Hand Bore (A) N/A 0.787 in20 mm Internal ID N/A
10952
135.86
SN3-30RJ20 $159.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Right Hand Bore (A) N/A 0.787 in20 mm Internal ID N/A
10953
159.55
SN3-30RJ22 $175.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Right Hand Bore (A) N/A 0.866 in22 mm Internal ID N/A
10954
175.05
SN3-30RJ25 $175.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Right Hand Bore (A) N/A 0.984 in25 mm Internal ID N/A
10955
175.05
SN3-30RJ28 $175.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Right Hand Bore (A) N/A 1.102 in28 mm Internal ID N/A
10956
175.05
SN3-30RJ30 $175.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Right Hand Bore (A) N/A 1.181 in30 mm Internal ID N/A
10957
175.05
SN3-30RJ32 $175.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Right Hand Bore (A) N/A 1.260 in32 mm Internal ID N/A
10958
175.05
SN3-30RJ35 $175.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Right Hand Bore (A) N/A 1.378 in35 mm Internal ID N/A
10959
175.05
SN3-30RJ40 $168.38 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Right Hand Bore (A) N/A 1.575 in40 mm Internal ID N/A
10960
168.38
SN3-30RJ45 $168.38 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Right Hand Bore (A) N/A 1.772 in45 mm Internal ID N/A
10961
168.38
SN3-30RJ50 $168.38 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of teeth N/A 30 Direction of Spiral N/A Right Hand Bore (A) N/A 1.969 in50 mm Internal ID N/A
10962
168.38
SN3-10LH $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of teeth N/A 10 Direction of Spiral N/A Left Hand Bore (A) N/A 0.591 in15 mm 0
SN3-10LHJ16 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3 No. of teeth N/A 10 Direction of Spiral N/A Left Hand Bore (A) N/A 0.591 in15 mm 0
576 - 600 of 852 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA