Steel Screw Gears (SN)
Screw Gears
High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Spiral |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SN4-10R | $47.20 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of teeth N/A 10 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10966 |
47.2 |
| SN4-10RJ20 | $69.89 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 10 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10967 |
69.89 |
| SN4-10RJ22 | $85.13 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 10 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10968 |
85.13 |
| SN4-13L | $63.78 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10969 |
63.78 |
| SN4-13LJ20 | $88.64 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10970 |
88.64 |
| SN4-13LJ22 | $105.67 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10971 |
105.67 |
| SN4-13LJ25 | $101.86 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
10972 |
101.86 |
| SN4-13LJ28 | $101.86 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
10973 |
101.86 |
| SN4-13LJ30 | $101.86 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
10974 |
101.86 |
| SN4-13LJ32 | $101.86 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
10975 |
101.86 |
| SN4-13LJ35 | $101.86 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
10976 |
101.86 |
| SN4-13R | $63.78 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10977 |
63.78 |
| SN4-13RJ20 | $88.64 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10978 |
88.64 |
| SN4-13RJ22 | $105.67 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10979 |
105.67 |
| SN4-13RJ25 | $101.86 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
10980 |
101.86 |
| SN4-13RJ28 | $101.86 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
10981 |
101.86 |
| SN4-13RJ30 | $101.86 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
10982 |
101.86 |
| SN4-13RJ32 | $101.86 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.260 in32 mm |
Internal ID
N/A
10983 |
101.86 |
| SN4-13RJ35 | $101.86 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 1.378 in35 mm |
Internal ID
N/A
10984 |
101.86 |
| SN4-15L | $78.46 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 4 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10985 |
78.46 |
| SN4-15LJ20 | $106.80 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.787 in20 mm |
Internal ID
N/A
10986 |
106.8 |
| SN4-15LJ22 | $123.81 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.866 in22 mm |
Internal ID
N/A
10987 |
123.81 |
| SN4-15LJ25 | $120.00 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.984 in25 mm |
Internal ID
N/A
10988 |
120 |
| SN4-15LJ28 | $120.00 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.102 in28 mm |
Internal ID
N/A
10989 |
120 |
| SN4-15LJ30 | $120.00 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 4 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 1.181 in30 mm |
Internal ID
N/A
10990 |
120 |