KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Screw Gears > Steel Screw Gears (SN) > View Items
  1. All CategoriesAll Categories
  2. Screw GearsScrew Gears
  3. Steel Screw Gears (SN)Steel Screw Gears (SN)
  4. View Items

Steel Screw Gears (SN)


Email This Page Download PDF Download PDF Printable Page
Steel Screw Gears (SN) Screw Gears
  • Steel-Screw-Gears--SN-/Asset/Steel-Screw-Gears--SN-.jpg
  • Steel-Screw-Gears--SN-_Dim
  • Steel-Screw-Gears--SN-/Asset/Steel-Screw-Gears--SN-.jpg
  • Steel-Screw-Gears--SN-_Dim
High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
701 - 725 of 852 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of teeth

Shape

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN4-15LJ32 $120.00 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 15 Direction of Spiral N/A Left Hand Bore (A) N/A 1.260 in32 mm Internal ID N/A
10991
120
SN4-15LJ35 $120.00 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 15 Direction of Spiral N/A Left Hand Bore (A) N/A 1.378 in35 mm Internal ID N/A
10992
120
SN4-15LJ40 $116.19 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 15 Direction of Spiral N/A Left Hand Bore (A) N/A 1.575 in40 mm Internal ID N/A
10993
116.19
SN4-15R $78.46 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of teeth N/A 15 Direction of Spiral N/A Right Hand Bore (A) N/A 0.787 in20 mm Internal ID N/A
10994
78.46
SN4-15RJ20 $106.80 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 15 Direction of Spiral N/A Right Hand Bore (A) N/A 0.787 in20 mm Internal ID N/A
10995
106.8
SN4-15RJ22 $123.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 15 Direction of Spiral N/A Right Hand Bore (A) N/A 0.866 in22 mm Internal ID N/A
10996
123.81
SN4-15RJ25 $120.00 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 15 Direction of Spiral N/A Right Hand Bore (A) N/A 0.984 in25 mm Internal ID N/A
10997
120
SN4-15RJ28 $120.00 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 15 Direction of Spiral N/A Right Hand Bore (A) N/A 1.102 in28 mm Internal ID N/A
10998
120
SN4-15RJ30 $120.00 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 15 Direction of Spiral N/A Right Hand Bore (A) N/A 1.181 in30 mm Internal ID N/A
10999
120
SN4-15RJ32 $120.00 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 15 Direction of Spiral N/A Right Hand Bore (A) N/A 1.260 in32 mm Internal ID N/A
11000
120
SN4-15RJ35 $120.00 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 15 Direction of Spiral N/A Right Hand Bore (A) N/A 1.378 in35 mm Internal ID N/A
11001
120
SN4-15RJ40 $116.19 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 15 Direction of Spiral N/A Right Hand Bore (A) N/A 1.575 in40 mm Internal ID N/A
11002
116.19
SN4-20L $126.99 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 0.787 in20 mm Internal ID N/A
11003
126.99
SN4-20LJ20 $152.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 0.787 in20 mm Internal ID N/A
11004
152.64
SN4-20LJ22 $169.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 0.866 in22 mm Internal ID N/A
11005
169.31
SN4-20LJ25 $169.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 0.984 in25 mm Internal ID N/A
11006
169.31
SN4-20LJ28 $169.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 1.102 in28 mm Internal ID N/A
11007
169.31
SN4-20LJ30 $169.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 1.181 in30 mm Internal ID N/A
11008
169.31
SN4-20LJ32 $169.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 1.260 in32 mm Internal ID N/A
11009
169.31
SN4-20LJ35 $162.65 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 1.378 in35 mm Internal ID N/A
11010
162.65
SN4-20LJ40 $162.65 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 1.575 in40 mm Internal ID N/A
11011
162.65
SN4-20LJ45 $162.65 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 1.772 in45 mm Internal ID N/A
11012
162.65
SN4-20LJ50 $162.65 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 20 Direction of Spiral N/A Left Hand Bore (A) N/A 1.969 in50 mm Internal ID N/A
11013
162.65
SN4-20R $126.99 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of teeth N/A 20 Direction of Spiral N/A Right Hand Bore (A) N/A 0.787 in20 mm Internal ID N/A
11014
126.99
SN4-20RJ20 $152.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of teeth N/A 20 Direction of Spiral N/A Right Hand Bore (A) N/A 0.787 in20 mm Internal ID N/A
11015
152.64
701 - 725 of 852 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA