Steel Screw Gears (SN)
Screw Gears
High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Spiral |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SN1-13LH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 13 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.236 in6 mm | 0 | |
| SN1-13RH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 13 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.236 in6 mm | 0 | |
| SN1-15LH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.236 in6 mm | 0 | |
| SN1-15LHJ8 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 15 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.236 in6 mm | 0 | |
| SN1-15RH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.236 in6 mm | 0 | |
| SN1-15RHJ8 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 15 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.236 in6 mm | 0 | |
| SN1-20LH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.315 in8 mm | 0 | |
| SN1-20LHJ10 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.315 in8 mm | 0 | |
| SN1-20LHJ12 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 20 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.315 in8 mm | 0 | |
| SN1-20RH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.315 in8 mm | 0 | |
| SN1-20RHJ10 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.315 in8 mm | 0 | |
| SN1-20RHJ12 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 20 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.315 in8 mm | 0 | |
| SN1-26LH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.394 in10 mm | 0 | |
| SN1-26LHJ12 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.394 in10 mm | 0 | |
| SN1-26LHJ14 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.394 in10 mm | 0 | |
| SN1-26LHJ15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.394 in10 mm | 0 | |
| SN1-26LHJ16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.394 in10 mm | 0 | |
| SN1-26LHJ17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 26 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.394 in10 mm | 0 | |
| SN1-26RH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.394 in10 mm | 0 | |
| SN1-26RHJ12 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.394 in10 mm | 0 | |
| SN1-26RHJ14 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.394 in10 mm | 0 | |
| SN1-26RHJ15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.394 in10 mm | 0 | |
| SN1-26RHJ16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.394 in10 mm | 0 | |
| SN1-26RHJ17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.394 in10 mm | 0 | |
| SN1.5-10L | $14.26 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 10 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.315 in8 mm |
Internal ID
N/A
10641 |
14.26 |