Steel Screw Gears (SN)
Screw Gears
High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Direction of Spiral |
Bore (A) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SN1.5-26RHJ19 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-26RHJ20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-26RHJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 26 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30LH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30LHJ14 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30LHJ15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30LHJ16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30LHJ17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30LHJ18 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30LHJ19 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30LHJ20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30LHJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30LHJ25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30RH | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30RHJ14 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30RHJ15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30RHJ16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30RHJ17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30RHJ18 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30RHJ19 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30RHJ20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30RHJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN1.5-30RHJ25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of teeth N/A 30 | Direction of Spiral N/A Right Hand | Bore (A) N/A 0.472 in12 mm | 0 | |
| SN2-10L | $18.87 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 10 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
10709 |
18.87 |
| SN2-10LJ12 | $44.09 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 10 | Direction of Spiral N/A Left Hand | Bore (A) N/A 0.472 in12 mm |
Internal ID
N/A
10710 |
44.09 |