KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Screw Gears > Steel Screw Gears (SN) > View Items
  1. All CategoriesAll Categories
  2. Screw GearsScrew Gears
  3. Steel Screw Gears (SN)Steel Screw Gears (SN)
  4. View Items

Steel Screw Gears (SN)


Email This Page Download PDF Download PDF Printable Page
Steel Screw Gears (SN) Screw Gears
  • Steel-Screw-Gears--SN-/Asset/Steel-Screw-Gears--SN-.jpg
  • Steel-Screw-Gears--SN-_Dim
  • Steel-Screw-Gears--SN-/Asset/Steel-Screw-Gears--SN-.jpg
  • Steel-Screw-Gears--SN-_Dim
High strength, abrasion-resistant and compact for high-speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
201 - 225 of 852 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of teeth

Shape

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Direction of Spiral

Bore (A)

Internal ID

Sell Price 1 Value

SN2-10R $18.87 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of teeth N/A 10 Direction of Spiral N/A Right Hand Bore (A) N/A 0.472 in12 mm Internal ID N/A
10711
18.87
SN2-10RJ12 $44.09 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 10 Direction of Spiral N/A Right Hand Bore (A) N/A 0.472 in12 mm Internal ID N/A
10712
44.09
SN2-13L $23.22 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of teeth N/A 13 Direction of Spiral N/A Left Hand Bore (A) N/A 0.472 in12 mm Internal ID N/A
10713
23.22
SN2-13LJ12 $47.37 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 13 Direction of Spiral N/A Left Hand Bore (A) N/A 0.472 in12 mm Internal ID N/A
10714
47.37
SN2-13LJ14 $59.73 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 13 Direction of Spiral N/A Left Hand Bore (A) N/A 0.551 in14 mm Internal ID N/A
10715
59.73
SN2-13LJ15 $59.73 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 13 Direction of Spiral N/A Left Hand Bore (A) N/A 0.591 in15 mm Internal ID N/A
10716
59.73
SN2-13LJ16 $59.73 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 13 Direction of Spiral N/A Left Hand Bore (A) N/A 0.630 in16 mm Internal ID N/A
10717
59.73
SN2-13LJ17 $59.73 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 13 Direction of Spiral N/A Left Hand Bore (A) N/A 0.669 in17 mm Internal ID N/A
10718
59.73
SN2-13R $23.22 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of teeth N/A 13 Direction of Spiral N/A Right Hand Bore (A) N/A 0.472 in12 mm Internal ID N/A
10719
23.22
SN2-13RJ12 $47.37 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 13 Direction of Spiral N/A Right Hand Bore (A) N/A 0.472 in12 mm Internal ID N/A
10720
47.37
SN2-13RJ14 $59.73 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 13 Direction of Spiral N/A Right Hand Bore (A) N/A 0.551 in14 mm Internal ID N/A
10721
59.73
SN2-13RJ15 $59.73 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 13 Direction of Spiral N/A Right Hand Bore (A) N/A 0.591 in15 mm Internal ID N/A
10722
59.73
SN2-13RJ16 $59.73 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 13 Direction of Spiral N/A Right Hand Bore (A) N/A 0.630 in16 mm Internal ID N/A
10723
59.73
SN2-13RJ17 $59.73 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 13 Direction of Spiral N/A Right Hand Bore (A) N/A 0.669 in17 mm Internal ID N/A
10724
59.73
SN2-15L $26.18 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of teeth N/A 15 Direction of Spiral N/A Left Hand Bore (A) N/A 0.472 in12 mm Internal ID N/A
10725
26.18
SN2-15LJ12 $49.18 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 15 Direction of Spiral N/A Left Hand Bore (A) N/A 0.472 in12 mm Internal ID N/A
10726
49.18
SN2-15LJ14 $61.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 15 Direction of Spiral N/A Left Hand Bore (A) N/A 0.551 in14 mm Internal ID N/A
10727
61.49
SN2-15LJ15 $61.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 15 Direction of Spiral N/A Left Hand Bore (A) N/A 0.591 in15 mm Internal ID N/A
10728
61.49
SN2-15LJ16 $61.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 15 Direction of Spiral N/A Left Hand Bore (A) N/A 0.630 in16 mm Internal ID N/A
10729
61.49
SN2-15LJ17 $61.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 15 Direction of Spiral N/A Left Hand Bore (A) N/A 0.669 in17 mm Internal ID N/A
10730
61.49
SN2-15LJ18 $61.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 15 Direction of Spiral N/A Left Hand Bore (A) N/A 0.709 in18 mm Internal ID N/A
10731
61.49
SN2-15LJ19 $61.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 15 Direction of Spiral N/A Left Hand Bore (A) N/A 0.748 in19 mm Internal ID N/A
10732
61.49
SN2-15R $26.18 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of teeth N/A 15 Direction of Spiral N/A Right Hand Bore (A) N/A 0.472 in12 mm Internal ID N/A
10733
26.18
SN2-15RJ12 $49.18 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 15 Direction of Spiral N/A Right Hand Bore (A) N/A 0.472 in12 mm Internal ID N/A
10734
49.18
SN2-15RJ14 $61.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 15 Direction of Spiral N/A Right Hand Bore (A) N/A 0.551 in14 mm Internal ID N/A
10735
61.49
201 - 225 of 852 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA