Brass Spur Gears (BSS)
Spur Gears
Small module brass spur gears suitable for mating with DS gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BSS0.5-15A | $8.53 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 15 | Shape N/A S3T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.295 in7.5 mm | Outer Diameter (D) N/A 0.335 in8.5 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
1633 |
8.53 |
| BSS0.5-16A | $8.54 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 16 | Shape N/A S3T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.315 in8 mm | Outer Diameter (D) N/A 0.354 in9 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
1634 |
8.54 |
| BSS0.5-17A | $9.16 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 17 | Shape N/A S3T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.335 in8.5 mm | Outer Diameter (D) N/A 0.374 in9.5 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
1635 |
9.16 |
| BSS0.5-18A | $9.46 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 18 | Shape N/A S3T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.354 in9 mm | Outer Diameter (D) N/A 0.394 in10 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
1636 |
9.46 |
| BSS0.5-19A | $9.92 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 19 | Shape N/A S3T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.374 in9.5 mm | Outer Diameter (D) N/A 0.413 in10.5 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
1637 |
9.92 |
| BSS0.5-20 | $8.96 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.394 in10 mm | Outer Diameter (D) N/A 0.433 in11 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
1638 |
8.96 |
| BSS0.5-20A | $9.78 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 20 | Shape N/A S3T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.394 in10 mm | Outer Diameter (D) N/A 0.433 in11 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
1639 |
9.78 |
| BSS0.5-20B | $10.38 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 20 | Shape N/A S3T | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.394 in10 mm | Outer Diameter (D) N/A 0.433 in11 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
1640 |
10.38 |
| BSS0.5-21A | $10.39 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 21 | Shape N/A S3T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.413 in10.5 mm | Outer Diameter (D) N/A 0.453 in11.5 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
1641 |
10.39 |
| BSS0.5-22A | $10.34 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 22 | Shape N/A S1T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.433 in11 mm | Outer Diameter (D) N/A 0.472 in12 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
1642 |
10.34 |
| BSS0.5-23A | $10.66 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 23 | Shape N/A S1T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.453 in11.5 mm | Outer Diameter (D) N/A 0.492 in12.5 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
1643 |
10.66 |
| BSS0.5-24A | $10.79 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 24 | Shape N/A S1T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.472 in12 mm | Outer Diameter (D) N/A 0.512 in13 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
1644 |
10.79 |
| BSS0.5-24B | $10.78 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 24 | Shape N/A S1T | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.472 in12 mm | Outer Diameter (D) N/A 0.512 in13 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
1645 |
10.78 |
| BSS0.5-25 | $10.80 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.492 in12.5 mm | Outer Diameter (D) N/A 0.531 in13.5 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
1646 |
10.8 |
| BSS0.5-25A | $11.25 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 25 | Shape N/A S1T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.492 in12.5 mm | Outer Diameter (D) N/A 0.531 in13.5 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
1647 |
11.25 |
| BSS0.5-25B | $11.40 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 25 | Shape N/A S1T | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.492 in12.5 mm | Outer Diameter (D) N/A 0.531 in13.5 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
1648 |
11.4 |
| BSS0.5-26A | $11.41 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 26 | Shape N/A S1T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.512 in13 mm | Outer Diameter (D) N/A 0.551 in14 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
1649 |
11.41 |
| BSS0.5-27A | $11.98 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 27 | Shape N/A S1T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.531 in13.5 mm | Outer Diameter (D) N/A 0.571 in14.5 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
1650 |
11.98 |
| BSS0.5-28A | $12.00 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 28 | Shape N/A S1T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.551 in14 mm | Outer Diameter (D) N/A 0.591 in15 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
1651 |
12 |
| BSS0.5-29A | $12.01 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 29 | Shape N/A S1T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.571 in14.5 mm | Outer Diameter (D) N/A 0.610 in15.5 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
1652 |
12.01 |
| BSS0.5-30 | $11.87 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.591 in15 mm | Outer Diameter (D) N/A 0.630 in16 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
1653 |
11.87 |
| BSS0.5-30A | $12.46 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 30 | Shape N/A S1T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.591 in15 mm | Outer Diameter (D) N/A 0.630 in16 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
1654 |
12.46 |
| BSS0.5-30B | $12.45 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 30 | Shape N/A S1T | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.591 in15 mm | Outer Diameter (D) N/A 0.630 in16 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
1655 |
12.45 |
| BSS0.5-30C | $12.45 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 30 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.591 in15 mm | Outer Diameter (D) N/A 0.630 in16 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
1656 |
12.45 |
| BSS0.5-32A | $13.21 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.5 | No. of Teeth N/A 32 | Shape N/A S1T | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.669 in17 mm | Total Length (G) N/A 0.394 in10 mm |
Internal ID
N/A
1657 |
13.21 |