KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Brass Spur Gears (BSS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Brass Spur Gears (BSS)Brass Spur Gears (BSS)
  4. View Items

Brass Spur Gears (BSS)


Email This Page Download PDF Download PDF Printable Page
Brass Spur Gears (BSS) Spur Gears
  • BSS - Category/Asset/BSS---Category.jpg
  • Brass Spur Gears BSS
  • BSS - Category/Asset/BSS---Category.jpg
  • Brass Spur Gears BSS
Small module brass spur gears suitable for mating with DS gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
26 - 50 of 121 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

BSS0.5-34A $13.54 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.5 No. of Teeth N/A 34 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.669 in17 mm Outer Diameter (D) N/A 0.709 in18 mm Total Length (G) N/A 0.394 in10 mm Internal ID N/A
1658
13.54
BSS0.5-35A $14.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.5 No. of Teeth N/A 35 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.689 in17.5 mm Outer Diameter (D) N/A 0.728 in18.5 mm Total Length (G) N/A 0.394 in10 mm Internal ID N/A
1659
14.12
BSS0.5-36A $14.44 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.5 No. of Teeth N/A 36 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.709 in18 mm Outer Diameter (D) N/A 0.748 in19 mm Total Length (G) N/A 0.394 in10 mm Internal ID N/A
1660
14.44
BSS0.5-38A $15.17 CAD N/A Bore Type N/A Finished Module N/A 0.5 No. of Teeth N/A 38 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.748 in19 mm Outer Diameter (D) N/A 0.787 in20 mm Total Length (G) N/A 0.394 in10 mm Internal ID N/A
1661
15.17
BSS0.5-40 $14.61 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.827 in21 mm Total Length (G) N/A 0.394 in10 mm Internal ID N/A
1662
14.61
BSS0.5-40A $15.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.5 No. of Teeth N/A 40 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.827 in21 mm Total Length (G) N/A 0.394 in10 mm Internal ID N/A
1663
15.48
BSS0.5-40B $15.47 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.5 No. of Teeth N/A 40 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.827 in21 mm Total Length (G) N/A 0.394 in10 mm Internal ID N/A
1664
15.47
BSS0.5-50A $18.30 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.5 No. of Teeth N/A 50 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.394 in10 mm Internal ID N/A
1665
18.3
BSS0.5-50B $18.29 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.5 No. of Teeth N/A 50 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.394 in10 mm Internal ID N/A
1666
18.29
BSS0.5-60A $21.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.5 No. of Teeth N/A 60 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.220 in31 mm Total Length (G) N/A 0.394 in10 mm Internal ID N/A
1667
21.85
BSS0.5-60B $21.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.5 No. of Teeth N/A 60 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.220 in31 mm Total Length (G) N/A 0.394 in10 mm Internal ID N/A
1668
21.84
BSS0.5-70A $26.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.5 No. of Teeth N/A 70 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 0.394 in10 mm Internal ID N/A
1669
26.31
BSS0.5-70B $26.30 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.5 No. of Teeth N/A 70 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 0.394 in10 mm Internal ID N/A
1670
26.3
BSS0.5-80A $30.86 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.5 No. of Teeth N/A 80 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.614 in41 mm Total Length (G) N/A 0.394 in10 mm Internal ID N/A
1671
30.86
BSS0.5-80B $30.86 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.5 No. of Teeth N/A 80 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.614 in41 mm Total Length (G) N/A 0.394 in10 mm Internal ID N/A
1672
30.86
BSS0.8-15A $10.79 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 15 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.472 in12 mm Outer Diameter (D) N/A 0.535 in13.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1673
10.79
BSS0.8-16A $11.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 16 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.504 in12.8 mm Outer Diameter (D) N/A 0.567 in14.4 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1674
11.26
BSS0.8-17A $11.57 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 17 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.535 in13.6 mm Outer Diameter (D) N/A 0.598 in15.2 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1675
11.57
BSS0.8-18A $12.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 18 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.567 in14.4 mm Outer Diameter (D) N/A 0.630 in16 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1676
12.31
BSS0.8-19A $13.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 19 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.598 in15.2 mm Outer Diameter (D) N/A 0.661 in16.8 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1677
13.2
BSS0.8-20 $12.21 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.630 in16 mm Outer Diameter (D) N/A 0.693 in17.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1678
12.21
BSS0.8-20A $13.21 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 20 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.630 in16 mm Outer Diameter (D) N/A 0.693 in17.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1679
13.21
BSS0.8-20B $13.20 CAD N/A Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 20 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.630 in16 mm Outer Diameter (D) N/A 0.693 in17.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1680
13.2
BSS0.8-21A $13.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 21 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.661 in16.8 mm Outer Diameter (D) N/A 0.724 in18.4 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1681
13.7
BSS0.8-22A $13.99 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 22 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.693 in17.6 mm Outer Diameter (D) N/A 0.756 in19.2 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1682
13.99
26 - 50 of 121 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA