KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Brass Spur Gears (BSS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Brass Spur Gears (BSS)Brass Spur Gears (BSS)
  4. View Items

Brass Spur Gears (BSS)


Email This Page Download PDF Download PDF Printable Page
Brass Spur Gears (BSS) Spur Gears
  • BSS - Category/Asset/BSS---Category.jpg
  • Brass Spur Gears BSS
  • BSS - Category/Asset/BSS---Category.jpg
  • Brass Spur Gears BSS
Small module brass spur gears suitable for mating with DS gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
51 - 75 of 121 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

BSS0.8-23A $14.71 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 23 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.724 in18.4 mm Outer Diameter (D) N/A 0.787 in20 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1683
14.71
BSS0.8-24A $16.90 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 24 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.756 in19.2 mm Outer Diameter (D) N/A 0.819 in20.8 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1684
16.9
BSS0.8-24B $16.89 CAD N/A Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 24 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.756 in19.2 mm Outer Diameter (D) N/A 0.819 in20.8 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1685
16.89
BSS0.8-25 $15.94 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.850 in21.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1686
15.94
BSS0.8-25A $16.91 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 25 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.850 in21.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1687
16.91
BSS0.8-25B $16.90 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 25 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.850 in21.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1688
16.9
BSS0.8-26A $17.24 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 26 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.819 in20.8 mm Outer Diameter (D) N/A 0.882 in22.4 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1689
17.24
BSS0.8-27A $17.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 27 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.850 in21.6 mm Outer Diameter (D) N/A 0.913 in23.2 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1690
17.55
BSS0.8-28A $17.67 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 28 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.882 in22.4 mm Outer Diameter (D) N/A 0.945 in24 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1691
17.67
BSS0.8-29A $18.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 29 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.913 in23.2 mm Outer Diameter (D) N/A 0.976 in24.8 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1692
18.01
BSS0.8-30 $17.47 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.008 in25.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1693
17.47
BSS0.8-30A $18.19 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 30 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.008 in25.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1694
18.19
BSS0.8-30B $18.45 CAD N/A Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 30 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.008 in25.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1695
18.45
BSS0.8-30C $18.44 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 30 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.008 in25.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1696
18.44
BSS0.8-32A $18.67 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 32 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 1.008 in25.6 mm Outer Diameter (D) N/A 1.071 in27.2 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1697
18.67
BSS0.8-34A $18.79 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 34 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 1.071 in27.2 mm Outer Diameter (D) N/A 1.134 in28.8 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1698
18.79
BSS0.8-35A $19.30 CAD N/A Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 35 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 1.102 in28 mm Outer Diameter (D) N/A 1.165 in29.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1699
19.3
BSS0.8-36A $20.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 36 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 1.134 in28.8 mm Outer Diameter (D) N/A 1.197 in30.4 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1700
20.17
BSS0.8-38A $21.88 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 38 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 1.197 in30.4 mm Outer Diameter (D) N/A 1.260 in32 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1701
21.88
BSS0.8-40 $20.82 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.323 in33.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1702
20.82
BSS0.8-40A $22.25 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 40 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.323 in33.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1703
22.25
BSS0.8-40B $22.24 CAD N/A Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 40 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.323 in33.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1704
22.24
BSS0.8-50A $33.02 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 50 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.638 in41.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1705
33.02
BSS0.8-50B $33.02 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 50 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.638 in41.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1706
33.02
BSS0.8-60A $33.71 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 60 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.953 in49.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1707
33.71
51 - 75 of 121 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA