KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Brass Spur Gears (BSS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Brass Spur Gears (BSS)Brass Spur Gears (BSS)
  4. View Items

Brass Spur Gears (BSS)


Email This Page Download PDF Download PDF Printable Page
Brass Spur Gears (BSS) Spur Gears
  • BSS - Category/Asset/BSS---Category.jpg
  • Brass Spur Gears BSS
  • BSS - Category/Asset/BSS---Category.jpg
  • Brass Spur Gears BSS
Small module brass spur gears suitable for mating with DS gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
76 - 100 of 121 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

BSS0.8-60B $33.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 60 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.953 in49.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
1708
33.7
BSS1-15A $13.13 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 15 Shape N/A S3T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.591 in15 mm Outer Diameter (D) N/A 0.669 in17 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1709
13.13
BSS1-15B $13.12 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 15 Shape N/A S3T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.591 in15 mm Outer Diameter (D) N/A 0.669 in17 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1710
13.12
BSS1-16A $13.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 16 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.630 in16 mm Outer Diameter (D) N/A 0.709 in18 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1711
13.97
BSS1-16B $13.96 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 16 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.630 in16 mm Outer Diameter (D) N/A 0.709 in18 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1712
13.96
BSS1-17A $13.99 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 17 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.669 in17 mm Outer Diameter (D) N/A 0.748 in19 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1713
13.99
BSS1-18A $15.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 18 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.709 in18 mm Outer Diameter (D) N/A 0.787 in20 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1714
15.64
BSS1-18B $15.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 18 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.709 in18 mm Outer Diameter (D) N/A 0.787 in20 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1715
15.63
BSS1-19A $16.08 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 19 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.748 in19 mm Outer Diameter (D) N/A 0.827 in21 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1716
16.08
BSS1-20A $16.25 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 20 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.866 in22 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1717
16.25
BSS1-20B $16.24 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 20 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.866 in22 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1718
16.24
BSS1-20C $16.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 20 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.866 in22 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1719
16.23
BSS1-21A $17.44 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 21 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.827 in21 mm Outer Diameter (D) N/A 0.906 in23 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1720
17.44
BSS1-22A $17.71 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 22 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.866 in22 mm Outer Diameter (D) N/A 0.945 in24 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1721
17.71
BSS1-23A $17.76 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 23 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.906 in23 mm Outer Diameter (D) N/A 0.984 in25 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1722
17.76
BSS1-24A $18.08 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 24 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1723
18.08
BSS1-24B $18.08 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 24 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1724
18.08
BSS1-24C $18.05 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 24 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1725
18.05
BSS1-25A $19.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 25 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1726
19.97
BSS1-25B $19.96 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 25 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1727
19.96
BSS1-25C $19.94 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 25 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1728
19.94
BSS1-26A $20.14 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 26 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.024 in26 mm Outer Diameter (D) N/A 1.102 in28 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1729
20.14
BSS1-26B $20.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 26 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.024 in26 mm Outer Diameter (D) N/A 1.102 in28 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1730
20.12
BSS1-27A $20.30 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 27 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.063 in27 mm Outer Diameter (D) N/A 1.142 in29 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1731
20.3
BSS1-28A $21.24 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 28 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.102 in28 mm Outer Diameter (D) N/A 1.181 in30 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
1732
21.24
76 - 100 of 121 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA