KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Hubless Spur Gears (SSAG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Hubless Spur Gears (SSAG)Ground Hubless Spur Gears (SSAG)
  4. View Items

Ground Hubless Spur Gears (SSAG)


Email This Page Download PDF Download PDF Printable Page
Ground Hubless Spur Gears (SSAG) Spur Gears
  • SSAG - Category/Asset/SSAG--Category.jpg
  • Ground-Hubless-Spur-Gears SSAG
  • SSAG - Category/Asset/SSAG--Category.jpg
  • Ground-Hubless-Spur-Gears SSAG
The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
251 - 275 of 474 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAG3-18J17 $107.27 CAD N/A Module N/A 3 No. of Teeth N/A 18 Shape N/A S5K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23257
107.27
SSAG3-18J18 $107.27 CAD N/A Module N/A 3 No. of Teeth N/A 18 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23258
107.27
SSAG3-18J19 $107.27 CAD N/A Module N/A 3 No. of Teeth N/A 18 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23259
107.27
SSAG3-18J20 $107.27 CAD N/A Module N/A 3 No. of Teeth N/A 18 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23260
107.27
SSAG3-18J22 $107.27 CAD N/A Module N/A 3 No. of Teeth N/A 18 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23261
107.27
SSAG3-20 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A S5 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23262
0
SSAG3-20J15 $91.88 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A S5K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23263
91.88
SSAG3-20J16 $112.27 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A S5K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23264
112.27
SSAG3-20J17 $112.27 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A S5K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23265
112.27
SSAG3-20J18 $112.27 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23266
112.27
SSAG3-20J19 $112.27 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23267
112.27
SSAG3-20J20 $112.27 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23268
112.27
SSAG3-20J22 $112.27 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23269
112.27
SSAG3-20J25 $112.27 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23270
112.27
SSAG3-25 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A S5 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23271
0
SSAG3-25J20 $111.63 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23272
111.63
SSAG3-25J22 $133.73 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23273
133.73
SSAG3-25J25 $133.73 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23274
133.73
SSAG3-25J28 $133.73 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23275
133.73
SSAG3-25J30 $133.73 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23276
133.73
SSAG3-25J32 $133.73 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23277
133.73
SSAG3-30 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S5 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23278
0
SSAG3-30J20 $133.80 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23279
133.8
SSAG3-30J22 $157.42 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23280
157.42
SSAG3-30J25 $157.42 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23281
157.42
251 - 275 of 474 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA