KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Hubless Spur Gears (SSAG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Hubless Spur Gears (SSAG)Ground Hubless Spur Gears (SSAG)
  4. View Items

Ground Hubless Spur Gears (SSAG)


Email This Page Download PDF Download PDF Printable Page
Ground Hubless Spur Gears (SSAG) Spur Gears
  • SSAG - Category/Asset/SSAG--Category.jpg
  • Ground-Hubless-Spur-Gears SSAG
  • SSAG - Category/Asset/SSAG--Category.jpg
  • Ground-Hubless-Spur-Gears SSAG
The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
301 - 325 of 474 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAG3-40J32 $213.43 CAD N/A Module N/A 3 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23307
213.43
SSAG3-40J35 $213.43 CAD N/A Module N/A 3 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23308
213.43
SSAG3-40J40 $213.43 CAD N/A Module N/A 3 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23309
213.43
SSAG3-40J45 $213.43 CAD N/A Module N/A 3 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23310
213.43
SSAG3-40J50 $213.43 CAD N/A Module N/A 3 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23311
213.43
SSAG3-50 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 50 Shape N/A S5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23312
0
SSAG3-50J25 $245.94 CAD N/A Module N/A 3 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23313
245.94
SSAG3-50J28 $268.08 CAD N/A Module N/A 3 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23314
268.08
SSAG3-50J30 $268.08 CAD N/A Module N/A 3 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23315
268.08
SSAG3-50J32 $268.08 CAD N/A Module N/A 3 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23316
268.08
SSAG3-50J35 $268.08 CAD N/A Module N/A 3 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23317
268.08
SSAG3-50J40 $268.08 CAD N/A Module N/A 3 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23318
268.08
SSAG3-50J45 $268.08 CAD N/A Module N/A 3 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23319
268.08
SSAG3-50J50 $268.08 CAD N/A Module N/A 3 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
23320
268.08
SSAG4-15 $0.00 CAD N/A Module N/A 4 No. of Teeth N/A 15 Shape N/A S5 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.677 in68 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
23321
0
SSAG4-15J20 $103.80 CAD N/A Module N/A 4 No. of Teeth N/A 15 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.677 in68 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
23322
103.8
SSAG4-15J22 $122.53 CAD N/A Module N/A 4 No. of Teeth N/A 15 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.677 in68 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
23323
122.53
SSAG4-15J25 $122.53 CAD N/A Module N/A 4 No. of Teeth N/A 15 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.677 in68 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
23324
122.53
SSAG4-16 $0.00 CAD N/A Module N/A 4 No. of Teeth N/A 16 Shape N/A S5 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.835 in72 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
23325
0
SSAG4-16J20 $109.98 CAD N/A Module N/A 4 No. of Teeth N/A 16 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.835 in72 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
23326
109.98
SSAG4-16J22 $128.63 CAD N/A Module N/A 4 No. of Teeth N/A 16 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.835 in72 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
23327
128.63
SSAG4-16J25 $128.63 CAD N/A Module N/A 4 No. of Teeth N/A 16 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.835 in72 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
23328
128.63
SSAG4-18 $0.00 CAD N/A Module N/A 4 No. of Teeth N/A 18 Shape N/A S5 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.150 in80 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
23329
0
SSAG4-18J20 $120.56 CAD N/A Module N/A 4 No. of Teeth N/A 18 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.150 in80 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
23330
120.56
SSAG4-18J22 $139.00 CAD N/A Module N/A 4 No. of Teeth N/A 18 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.150 in80 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
23331
139
301 - 325 of 474 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA