KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Hubless Spur Gears (SSAG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Hubless Spur Gears (SSAG)Ground Hubless Spur Gears (SSAG)
  4. View Items

Ground Hubless Spur Gears (SSAG)


Email This Page Download PDF Download PDF Printable Page
Ground Hubless Spur Gears (SSAG) Spur Gears
  • SSAG - Category/Asset/SSAG--Category.jpg
  • Ground-Hubless-Spur-Gears SSAG
  • SSAG - Category/Asset/SSAG--Category.jpg
  • Ground-Hubless-Spur-Gears SSAG
The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
451 - 474 of 474 | Results Per Page | View | Unit of Measure
« 16 17 18 19 
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAG6-25J30 $345.35 CAD N/A Module N/A 6 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.378 in162 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23457
345.35
SSAG6-25J32 $348.85 CAD N/A Module N/A 6 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.378 in162 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23458
348.85
SSAG6-25J35 $348.85 CAD N/A Module N/A 6 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.378 in162 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23459
348.85
SSAG6-25J40 $348.85 CAD N/A Module N/A 6 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.378 in162 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23460
348.85
SSAG6-25J45 $353.81 CAD N/A Module N/A 6 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.378 in162 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23461
353.81
SSAG6-25J50 $353.81 CAD N/A Module N/A 6 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.378 in162 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23462
353.81
SSAG6-25J55 $373.79 CAD N/A Module N/A 6 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.378 in162 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23463
373.79
SSAG6-25J60 $373.79 CAD N/A Module N/A 6 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.378 in162 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23464
373.79
SSAG6-25J65 $379.11 CAD N/A Module N/A 6 No. of Teeth N/A 25 Shape N/A S5K Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.378 in162 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23465
379.11
SSAG6-30 $0.00 CAD N/A Module N/A 6 No. of Teeth N/A 30 Shape N/A S5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.559 in192 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23466
0
SSAG6-30J25 $389.50 CAD N/A Module N/A 6 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.559 in192 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23467
389.5
SSAG6-30J28 $405.01 CAD N/A Module N/A 6 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.559 in192 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23468
405.01
SSAG6-30J30 $405.01 CAD N/A Module N/A 6 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.559 in192 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23469
405.01
SSAG6-30J32 $408.40 CAD N/A Module N/A 6 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.559 in192 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23470
408.4
SSAG6-30J35 $408.40 CAD N/A Module N/A 6 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.559 in192 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23471
408.4
SSAG6-30J40 $408.40 CAD N/A Module N/A 6 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.559 in192 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23472
408.4
SSAG6-30J45 $413.26 CAD N/A Module N/A 6 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.559 in192 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23473
413.26
SSAG6-30J50 $413.26 CAD N/A Module N/A 6 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.559 in192 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23474
413.26
SSAG6-30J55 $432.76 CAD N/A Module N/A 6 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.559 in192 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23475
432.76
SSAG6-30J60 $432.76 CAD N/A Module N/A 6 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.559 in192 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23476
432.76
SSAG6-30J65 $443.47 CAD N/A Module N/A 6 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.559 in192 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23477
443.47
SSAG6-30J70 $443.47 CAD N/A Module N/A 6 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.559 in192 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23478
443.47
SSAG6-30J75 $445.48 CAD N/A Module N/A 6 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.559 in192 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23479
445.48
SSAG6-30J80 $445.48 CAD N/A Module N/A 6 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.559 in192 mm Face Width (E) N/A 2.362 in60 mm Internal ID N/A
23480
445.48
451 - 474 of 474 | Results Per Page | View | Unit of Measure
« 16 17 18 19 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA