KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Hubless Spur Gears (SSAG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Hubless Spur Gears (SSAG)Ground Hubless Spur Gears (SSAG)
  4. View Items

Ground Hubless Spur Gears (SSAG)


Email This Page Download PDF Download PDF Printable Page
Ground Hubless Spur Gears (SSAG) Spur Gears
  • SSAG - Category/Asset/SSAG--Category.jpg
  • Ground-Hubless-Spur-Gears SSAG
  • SSAG - Category/Asset/SSAG--Category.jpg
  • Ground-Hubless-Spur-Gears SSAG
The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
126 - 150 of 474 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAG2-30J18 $96.79 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23131
96.79
SSAG2-30J19 $96.79 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23132
96.79
SSAG2-30J20 $96.79 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23133
96.79
SSAG2-30J22 $96.79 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23134
96.79
SSAG2-32 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 32 Shape N/A S5 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23136
0
SSAG2-32J18 $79.87 CAD N/A Module N/A 2 No. of Teeth N/A 32 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23137
79.87
SSAG2-32J19 $98.47 CAD N/A Module N/A 2 No. of Teeth N/A 32 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23138
98.47
SSAG2-32J20 $98.47 CAD N/A Module N/A 2 No. of Teeth N/A 32 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23139
98.47
SSAG2-32J22 $98.47 CAD N/A Module N/A 2 No. of Teeth N/A 32 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23140
98.47
SSAG2-32J25 $98.47 CAD N/A Module N/A 2 No. of Teeth N/A 32 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23141
98.47
SSAG2-32J28 $98.47 CAD N/A Module N/A 2 No. of Teeth N/A 32 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23142
98.47
SSAG2-36 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 36 Shape N/A S5 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23143
0
SSAG2-36J18 $91.51 CAD N/A Module N/A 2 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23144
91.51
SSAG2-36J19 $111.69 CAD N/A Module N/A 2 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23145
111.69
SSAG2-36J20 $111.69 CAD N/A Module N/A 2 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23146
111.69
SSAG2-36J22 $111.69 CAD N/A Module N/A 2 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23147
111.69
SSAG2-36J25 $111.69 CAD N/A Module N/A 2 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23148
111.69
SSAG2-36J28 $111.69 CAD N/A Module N/A 2 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23149
111.69
SSAG2-36J30 $111.69 CAD N/A Module N/A 2 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23150
111.69
SSAG2-36J32 $111.69 CAD N/A Module N/A 2 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23151
111.69
SSAG2-40 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 40 Shape N/A S5 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23152
0
SSAG2-40J18 $99.84 CAD N/A Module N/A 2 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23153
99.84
SSAG2-40J19 $119.86 CAD N/A Module N/A 2 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23154
119.86
SSAG2-40J20 $119.86 CAD N/A Module N/A 2 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23155
119.86
SSAG2-40J22 $119.86 CAD N/A Module N/A 2 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
23156
119.86
126 - 150 of 474 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA