Ground Hubless Spur Gears (SSAG)
Spur Gears
The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSAG2.5-18J17 | $91.40 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 18 | Shape N/A S5K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.969 in50 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23182 |
91.4 |
| SSAG2.5-18J18 | $91.40 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 18 | Shape N/A S5K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.969 in50 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23183 |
91.4 |
| SSAG2.5-18J19 | $91.40 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 18 | Shape N/A S5K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.969 in50 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23184 |
91.4 |
| SSAG2.5-20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A S5 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.165 in55 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23185 |
0 |
| SSAG2.5-20J15 | $75.44 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A S5K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.165 in55 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23186 |
75.44 |
| SSAG2.5-20J16 | $95.24 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A S5K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.165 in55 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23187 |
95.24 |
| SSAG2.5-20J17 | $95.24 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A S5K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.165 in55 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23188 |
95.24 |
| SSAG2.5-20J18 | $95.24 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A S5K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.165 in55 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23189 |
95.24 |
| SSAG2.5-20J19 | $95.24 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A S5K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.165 in55 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23190 |
95.24 |
| SSAG2.5-20J20 | $95.24 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A S5K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.165 in55 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23191 |
95.24 |
| SSAG2.5-25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S5 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23192 |
0 |
| SSAG2.5-25J20 | $87.97 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S5K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23193 |
87.97 |
| SSAG2.5-25J22 | $109.50 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S5K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23194 |
109.5 |
| SSAG2.5-25J25 | $109.50 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S5K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23195 |
109.5 |
| SSAG2.5-25J28 | $109.50 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S5K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23196 |
109.5 |
| SSAG2.5-30 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S5 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23197 |
0 |
| SSAG2.5-30J20 | $106.47 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S5K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23198 |
106.47 |
| SSAG2.5-30J22 | $127.62 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S5K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23199 |
127.62 |
| SSAG2.5-30J25 | $127.62 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S5K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23200 |
127.62 |
| SSAG2.5-30J28 | $127.62 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S5K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23201 |
127.62 |
| SSAG2.5-30J30 | $127.62 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S5K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23202 |
127.62 |
| SSAG2.5-30J32 | $127.62 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S5K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23203 |
127.62 |
| SSAG2.5-32 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S5 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23204 |
0 |
| SSAG2.5-32J20 | $112.35 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S5K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23205 |
112.35 |
| SSAG2.5-32J22 | $133.37 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S5K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
23206 |
133.37 |