KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Hubless Spur Gears (SSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Hubless Spur Gears (SSA)Hubless Spur Gears (SSA)
  4. View Items

Hubless Spur Gears (SSA)


Email This Page Download PDF Download PDF Printable Page
Hubless Spur Gears (SSA) Spur Gears
  • SSA - Category/Asset/SSA-Category.jpg
  • Hubless-Spur-Gears SSA
  • SSA - Category/Asset/SSA-Category.jpg
  • Hubless-Spur-Gears SSA
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
526 - 550 of 2430 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1.5-60J22 $63.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20909
63.31
SSA1.5-60J25 $61.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20910
61.6
SSA1.5-60J28 $61.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20911
61.6
SSA1.5-60J30 $61.60 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20912
61.6
SSA1.5-60J32 $61.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20913
61.6
SSA1.5-60J35 $61.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20914
61.6
SSA1.5-60J40 $61.60 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20915
61.6
SSA1.5-70 $46.18 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S5 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20916
46.18
SSA1.5-70H $67.91 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S5 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20917
67.91
SSA1.5-70J15 $62.16 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S5K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20932
62.16
SSA1.5-70J16 $72.95 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S5K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20933
72.95
SSA1.5-70J17 $72.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S5K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20934
72.95
SSA1.5-70J18 $72.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20935
72.95
SSA1.5-70J19 $72.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20936
72.95
SSA1.5-70J20 $72.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20937
72.95
SSA1.5-70J22 $72.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20938
72.95
SSA1.5-70J25 $72.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20939
72.95
SSA1.5-70J28 $72.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20940
72.95
SSA1.5-70J30 $72.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20941
72.95
SSA1.5-70J32 $72.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20942
72.95
SSA1.5-70J35 $72.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20943
72.95
SSA1.5-70J40 $71.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20944
71.23
SSA1.5-70J45 $71.23 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20945
71.23
SSA1.5-70J50 $69.52 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20946
69.52
SSA1.5-80 $56.41 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S5 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
20947
56.41
526 - 550 of 2430 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA