Hubless Spur Gears (SSA)
Spur Gears
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1-28 | $8.56 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 28 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.181 in30 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20332 |
8.56 |
| SSA1-28H | $20.24 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 28 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.181 in30 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20333 |
20.24 |
| SSA1-28J10 | $37.81 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 28 | Shape N/A S5K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.181 in30 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20336 |
37.81 |
| SSA1-28J12 | $37.81 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 28 | Shape N/A S5K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.181 in30 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20337 |
37.81 |
| SSA1-28J8 | $26.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 28 | Shape N/A S5K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.181 in30 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20338 |
26.73 |
| SSA1-30 | $8.95 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20339 |
8.95 |
| SSA1-30H | $20.60 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20340 |
20.6 |
| SSA1-30J10 | $38.05 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S5K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20343 |
38.05 |
| SSA1-30J12 | $38.05 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S5K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20344 |
38.05 |
| SSA1-30J8 | $27.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S5K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20345 |
27 |
| SSA1-32 | $9.31 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20346 |
9.31 |
| SSA1-32H | $20.94 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20347 |
20.94 |
| SSA1-32J10 | $38.30 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S5K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20351 |
38.3 |
| SSA1-32J12 | $38.30 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S5K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20352 |
38.3 |
| SSA1-32J14 | $38.30 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S5K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20353 |
38.3 |
| SSA1-32J8 | $27.24 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S5K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20354 |
27.24 |
| SSA1-35 | $10.03 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20355 |
10.03 |
| SSA1-35H | $21.61 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20356 |
21.61 |
| SSA1-35J10 | $38.80 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S5K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20362 |
38.8 |
| SSA1-35J12 | $38.80 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S5K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20363 |
38.8 |
| SSA1-35J14 | $38.80 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S5K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20364 |
38.8 |
| SSA1-35J15 | $38.80 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S5K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20365 |
38.8 |
| SSA1-35J16 | $38.80 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S5K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20366 |
38.8 |
| SSA1-35J8 | $27.77 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S5K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20367 |
27.77 |
| SSA1-36 | $10.24 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
20368 |
10.24 |