Hubless Spur Gears (SSA)
Spur Gears
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2-18H | $26.33 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 18 | Shape N/A S5 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.575 in40 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21018 |
26.33 |
| SSA2-18J10 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 18 | Shape N/A S5K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.575 in40 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21022 |
0 |
| SSA2-18J12 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 18 | Shape N/A S5K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.575 in40 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21023 |
0 |
| SSA2-18J14 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 18 | Shape N/A S5K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.575 in40 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21024 |
0 |
| SSA2-18J15 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 18 | Shape N/A S5K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.575 in40 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21025 |
0 |
| SSA2-20 | $16.77 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S5 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21026 |
16.77 |
| SSA2-20H | $0.27 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S5 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21027 |
0.27 |
| SSA2-20J12 | $30.87 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S5K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21032 |
30.87 |
| SSA2-20J14 | $43.84 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S5K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21033 |
43.84 |
| SSA2-20J15 | $43.84 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S5K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21034 |
43.84 |
| SSA2-20J16 | $43.84 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S5K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21035 |
43.84 |
| SSA2-20J17 | $43.84 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S5K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21036 |
43.84 |
| SSA2-24 | $20.58 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 24 | Shape N/A S5 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.047 in52 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21037 |
20.58 |
| SSA2-24H | $31.61 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 24 | Shape N/A S5 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.047 in52 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21039 |
31.61 |
| SSA2-24J12 | $33.54 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 24 | Shape N/A S5K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.047 in52 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21047 |
33.54 |
| SSA2-24J14 | $46.40 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 24 | Shape N/A S5K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.047 in52 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21048 |
46.4 |
| SSA2-24J15 | $46.40 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 24 | Shape N/A S5K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.047 in52 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21049 |
46.4 |
| SSA2-24J16 | $46.40 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 24 | Shape N/A S5K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.047 in52 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21050 |
46.4 |
| SSA2-24J17 | $46.40 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 24 | Shape N/A S5K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.047 in52 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21051 |
46.4 |
| SSA2-24J18 | $46.40 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 24 | Shape N/A S5K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.047 in52 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21052 |
46.4 |
| SSA2-24J19 | $46.40 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 24 | Shape N/A S5K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.047 in52 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21053 |
46.4 |
| SSA2-24J20 | $46.40 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 24 | Shape N/A S5K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.047 in52 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21054 |
46.4 |
| SSA2-25 | $21.03 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A S5 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.126 in54 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21055 |
21.03 |
| SSA2-25H | $32.07 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A S5 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.126 in54 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21059 |
32.07 |
| SSA2-25J12 | $34.05 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A S5K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.126 in54 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
21068 |
34.05 |