KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Hubless Spur Gears (SSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Hubless Spur Gears (SSA)Hubless Spur Gears (SSA)
  4. View Items

Hubless Spur Gears (SSA)


Email This Page Download PDF Download PDF Printable Page
Hubless Spur Gears (SSA) Spur Gears
  • SSA - Category/Asset/SSA-Category.jpg
  • Hubless-Spur-Gears SSA
  • SSA - Category/Asset/SSA-Category.jpg
  • Hubless-Spur-Gears SSA
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
901 - 925 of 2430 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA2-55J40 $87.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21361
87.26
SSA2-55J45 $83.45 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21362
83.45
SSA2-55J50 $83.45 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21363
83.45
SSA2-56 $60.02 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 56 Shape N/A S5 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21364
60.02
SSA2-56H $73.91 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 56 Shape N/A S5 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21374
73.91
SSA2-56J18 $77.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21386
77.6
SSA2-56J19 $91.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21387
91.41
SSA2-56J20 $91.41 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21388
91.41
SSA2-56J22 $87.60 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21389
87.6
SSA2-56J25 $87.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21390
87.6
SSA2-56J28 $87.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21391
87.6
SSA2-56J30 $87.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21392
87.6
SSA2-56J32 $87.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21393
87.6
SSA2-56J35 $87.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21394
87.6
SSA2-56J40 $87.60 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21395
87.6
SSA2-56J45 $87.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21396
87.6
SSA2-56J50 $83.79 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21397
83.79
SSA2-60 $67.05 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 60 Shape N/A S5 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21398
67.05
SSA2-60H $80.80 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 60 Shape N/A S5 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21408
80.8
SSA2-60J18 $81.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21420
81.48
SSA2-60J19 $95.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21421
95.17
SSA2-60J20 $95.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21422
95.17
SSA2-60J22 $95.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21423
95.17
SSA2-60J25 $95.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21424
95.17
SSA2-60J28 $95.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
21425
95.17
901 - 925 of 2430 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA