KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Hubless Spur Gears (SSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Hubless Spur Gears (SSA)Hubless Spur Gears (SSA)
  4. View Items

Hubless Spur Gears (SSA)


Email This Page Download PDF Download PDF Printable Page
Hubless Spur Gears (SSA) Spur Gears
  • SSA - Category/Asset/SSA-Category.jpg
  • Hubless-Spur-Gears SSA
  • SSA - Category/Asset/SSA-Category.jpg
  • Hubless-Spur-Gears SSA
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1201 - 1225 of 2430 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA2.5-35J20 $76.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 35 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21666
76.41
SSA2.5-35J22 $76.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 35 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21667
76.41
SSA2.5-35J25 $76.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 35 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21668
76.41
SSA2.5-35J28 $76.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 35 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21669
76.41
SSA2.5-35J30 $76.41 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 35 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21670
76.41
SSA2.5-35J32 $76.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 35 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21671
76.41
SSA2.5-35J35 $74.69 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 35 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21672
74.69
SSA2.5-35J40 $74.69 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 35 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21673
74.69
SSA2.5-36 $48.26 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 36 Shape N/A S5 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21674
48.26
SSA2.5-36H $62.44 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 36 Shape N/A S5 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21684
62.44
SSA2.5-36J18 $62.87 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21694
62.87
SSA2.5-36J19 $78.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21695
78.04
SSA2.5-36J20 $78.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21696
78.04
SSA2.5-36J22 $78.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21697
78.04
SSA2.5-36J25 $78.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21698
78.04
SSA2.5-36J28 $78.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21699
78.04
SSA2.5-36J30 $78.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21700
78.04
SSA2.5-36J32 $78.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21701
78.04
SSA2.5-36J35 $78.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21702
78.04
SSA2.5-36J40 $78.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21703
78.04
SSA2.5-40 $57.46 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S5 Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21704
57.46
SSA2.5-40H $71.41 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S5 Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21711
71.41
SSA2.5-40J22 $71.08 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21719
71.08
SSA2.5-40J25 $87.03 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21720
87.03
SSA2.5-40J28 $87.03 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
21721
87.03
1201 - 1225 of 2430 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA