KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Hubless Spur Gears (SSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Hubless Spur Gears (SSA)Hubless Spur Gears (SSA)
  4. View Items

Hubless Spur Gears (SSA)


Email This Page Download PDF Download PDF Printable Page
Hubless Spur Gears (SSA) Spur Gears
  • SSA - Category/Asset/SSA-Category.jpg
  • Hubless-Spur-Gears SSA
  • SSA - Category/Asset/SSA-Category.jpg
  • Hubless-Spur-Gears SSA
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1451 - 1475 of 2430 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA3-15 $22.43 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 15 Shape N/A S5 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21921
22.43
SSA3-15H $33.43 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 15 Shape N/A S5 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21922
33.43
SSA3-15J12 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 15 Shape N/A S5K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21928
0
SSA3-15J14 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 15 Shape N/A S5K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21929
0
SSA3-15J15 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 15 Shape N/A S5K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21930
0
SSA3-15J16 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 15 Shape N/A S5K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21931
0
SSA3-15J17 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 15 Shape N/A S5K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21932
0
SSA3-15J18 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 15 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.008 in51 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21933
0
SSA3-18 $27.38 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 18 Shape N/A S5 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21934
27.38
SSA3-18H $38.21 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 18 Shape N/A S5 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21935
38.21
SSA3-18J12 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 18 Shape N/A S5K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21944
0
SSA3-18J14 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 18 Shape N/A S5K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21945
0
SSA3-18J15 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 18 Shape N/A S5K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21946
0
SSA3-18J16 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 18 Shape N/A S5K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21947
0
SSA3-18J17 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 18 Shape N/A S5K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21948
0
SSA3-18J18 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 18 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21949
0
SSA3-18J19 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 18 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21950
0
SSA3-18J20 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 18 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21951
0
SSA3-18J22 $0.00 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 18 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21952
0
SSA3-20 $27.41 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 20 Shape N/A S5 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21953
27.41
SSA3-20H $42.38 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 20 Shape N/A S5 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21958
42.38
SSA3-20J15 $45.34 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 20 Shape N/A S5K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21966
45.34
SSA3-20J16 $61.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 20 Shape N/A S5K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21967
61.01
SSA3-20J17 $61.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 20 Shape N/A S5K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21968
61.01
SSA3-20J18 $61.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 20 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
21969
61.01
1451 - 1475 of 2430 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA