Hubless Spur Gears (SSA)
Spur Gears
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA3-55J32 | $173.63 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 55 | Shape N/A S5K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.496 in165 mm | Outer Diameter (D) N/A 6.732 in171 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22262 |
173.63 |
| SSA3-55J35 | $173.63 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 55 | Shape N/A S5K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.496 in165 mm | Outer Diameter (D) N/A 6.732 in171 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22263 |
173.63 |
| SSA3-55J40 | $173.63 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 55 | Shape N/A S5K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 6.496 in165 mm | Outer Diameter (D) N/A 6.732 in171 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22264 |
173.63 |
| SSA3-55J45 | $173.63 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 55 | Shape N/A S5K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 6.496 in165 mm | Outer Diameter (D) N/A 6.732 in171 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22265 |
173.63 |
| SSA3-56 | $141.94 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 56 | Shape N/A S5 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.614 in168 mm | Outer Diameter (D) N/A 6.850 in174 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22266 |
141.94 |
| SSA3-56H | $168.41 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 56 | Shape N/A S5 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.614 in168 mm | Outer Diameter (D) N/A 6.850 in174 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22273 |
168.41 |
| SSA3-56J25 | $158.02 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 56 | Shape N/A S5K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.614 in168 mm | Outer Diameter (D) N/A 6.850 in174 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22280 |
158.02 |
| SSA3-56J28 | $174.17 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 56 | Shape N/A S5K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.614 in168 mm | Outer Diameter (D) N/A 6.850 in174 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22281 |
174.17 |
| SSA3-56J30 | $174.17 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 56 | Shape N/A S5K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.614 in168 mm | Outer Diameter (D) N/A 6.850 in174 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22282 |
174.17 |
| SSA3-56J32 | $174.17 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 56 | Shape N/A S5K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.614 in168 mm | Outer Diameter (D) N/A 6.850 in174 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22283 |
174.17 |
| SSA3-56J35 | $174.17 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 56 | Shape N/A S5K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.614 in168 mm | Outer Diameter (D) N/A 6.850 in174 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22284 |
174.17 |
| SSA3-56J40 | $174.17 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 56 | Shape N/A S5K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 6.614 in168 mm | Outer Diameter (D) N/A 6.850 in174 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22285 |
174.17 |
| SSA3-56J45 | $174.17 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 56 | Shape N/A S5K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 6.614 in168 mm | Outer Diameter (D) N/A 6.850 in174 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22286 |
174.17 |
| SSA3-60 | $158.66 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 60 | Shape N/A S5 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.323 in186 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22287 |
158.66 |
| SSA3-60H | $184.83 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 60 | Shape N/A S5 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.323 in186 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22294 |
184.83 |
| SSA3-60J25 | $181.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 60 | Shape N/A S5K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.323 in186 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22302 |
181.03 |
| SSA3-60J28 | $196.72 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 60 | Shape N/A S5K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.323 in186 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22303 |
196.72 |
| SSA3-60J30 | $196.72 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 60 | Shape N/A S5K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.323 in186 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22304 |
196.72 |
| SSA3-60J32 | $196.72 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 60 | Shape N/A S5K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.323 in186 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22305 |
196.72 |
| SSA3-60J35 | $196.72 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 60 | Shape N/A S5K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.323 in186 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22306 |
196.72 |
| SSA3-60J40 | $190.06 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 60 | Shape N/A S5K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.323 in186 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22307 |
190.06 |
| SSA3-60J45 | $190.06 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 60 | Shape N/A S5K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.323 in186 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22308 |
190.06 |
| SSA3-60J50 | $190.06 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 60 | Shape N/A S5K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.323 in186 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22309 |
190.06 |
| SSA3-70 | $205.96 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 70 | Shape N/A S5 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.504 in216 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22310 |
205.96 |
| SSA3-70H | $246.53 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 70 | Shape N/A S5 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.504 in216 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
22317 |
246.53 |