KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Hubless Spur Gears (SSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Hubless Spur Gears (SSA)Hubless Spur Gears (SSA)
  4. View Items

Hubless Spur Gears (SSA)


Email This Page Download PDF Download PDF Printable Page
Hubless Spur Gears (SSA) Spur Gears
  • SSA - Category/Asset/SSA-Category.jpg
  • Hubless-Spur-Gears SSA
  • SSA - Category/Asset/SSA-Category.jpg
  • Hubless-Spur-Gears SSA
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
2376 - 2400 of 2430 | Results Per Page | View | Unit of Measure
« 96 97 98 
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA5-36HJ32 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22882
0
SSA5-36HJ35 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22883
0
SSA5-36HJ40 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22884
0
SSA5-36HJ45 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22885
0
SSA5-36HJ50 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22886
0
SSA5-36HJ55 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22887
0
SSA5-36HJ60 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22888
0
SSA5-36HJ65 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22889
0
SSA5-36HJ70 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22890
0
SSA5-36HJ75 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22891
0
SSA5-36HJ80 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 36 Shape N/A S5K Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22892
0
SSA5-40HJ32 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22909
0
SSA5-40HJ35 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22910
0
SSA5-40HJ40 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22911
0
SSA5-40HJ45 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22912
0
SSA5-40HJ50 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22913
0
SSA5-40HJ55 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22914
0
SSA5-40HJ60 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22915
0
SSA5-40HJ65 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22916
0
SSA5-40HJ70 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22917
0
SSA5-40HJ75 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22918
0
SSA5-40HJ80 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22919
0
SSA5-45HJ32 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 45 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22934
0
SSA5-45HJ35 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 45 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22935
0
SSA5-45HJ40 $0.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 45 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Face Width (E) N/A 1.969 in50 mm Internal ID N/A
22936
0
2376 - 2400 of 2430 | Results Per Page | View | Unit of Measure
« 96 97 98 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA