KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Hubless Thin Face Spur Gears (SSAY) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Hubless Thin Face Spur Gears (SSAY)Hubless Thin Face Spur Gears (SSAY)
  4. View Items

Hubless Thin Face Spur Gears (SSAY)


Email This Page Download PDF Download PDF Printable Page
Hubless Thin Face Spur Gears (SSAY) Spur Gears
  • SSAY - Category/Asset/SSAY---Category.jpg
  • Hubless Thin Face Spur Gears SSAY
  • SSAY - Category/Asset/SSAY---Category.jpg
  • Hubless Thin Face Spur Gears SSAY
The SSAY Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SSA Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 25 of 105 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Request Information Compare Items Search by Specification
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
Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAY1-100 $27.12 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 100 Shape N/A S5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23511
27.12
SSAY1-20 $6.21 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 20 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.866 in22 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23512
6.21
SSAY1-24 $6.83 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 24 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23513
6.83
SSAY1-25 $7.00 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 25 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.063 in27 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23515
7
SSAY1-28 $7.31 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 28 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.102 in28 mm Outer Diameter (D) N/A 1.181 in30 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23518
7.31
SSAY1-30 $7.50 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 30 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.260 in32 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23522
7.5
SSAY1-32 $7.83 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 32 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.339 in34 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23526
7.83
SSAY1-35 $8.30 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 35 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.457 in37 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23530
8.3
SSAY1-36 $8.61 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 36 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.496 in38 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23534
8.61
SSAY1-40 $8.96 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 40 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23538
8.96
SSAY1-45 $9.66 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 45 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23542
9.66
SSAY1-48 $10.84 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 48 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23546
10.84
SSAY1-50 $11.16 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 50 Shape N/A S5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23550
11.16
SSAY1-55 $11.89 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 55 Shape N/A S5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.244 in57 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23554
11.89
SSAY1-56 $12.01 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 56 Shape N/A S5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.283 in58 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23558
12.01
SSAY1-60 $13.26 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 60 Shape N/A S5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23562
13.26
SSAY1-70 $16.08 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 70 Shape N/A S5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23566
16.08
SSAY1-80 $20.17 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 80 Shape N/A S5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.228 in82 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23567
20.17
SSAY0.8-28/K6 $20.99 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 28 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23481
20.99
SSAY0.8-30/K6 $21.28 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 30 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23482
21.28
SSAY0.8-30/K8 $21.27 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 30 Shape N/A S5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23483
21.27
SSAY0.8-32/K6 $21.80 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 32 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23484
21.8
SSAY0.8-32/K8 $21.79 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 32 Shape N/A S5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23485
21.79
SSAY0.8-35/K6 $22.10 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 35 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23486
22.1
SSAY0.8-35/K8 $22.09 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 35 Shape N/A S5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23487
22.09
1 - 25 of 105 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA